Tube stub adapters are used to connect tubing to tube fitting ends. They are especially useful in adapting fittings and valve end connections from one size fitting to another, close coupling fittings, and to position instruments and fittings in the proper position.
Tube fitting reducing adapter
Tube fitting reducing connector
Unit of Measure
« 6 7 8 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

IMD8R16 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Tube Stub N/A 1 in N/A 4 N/A Duolok Tube End by Duolok Tube Stub
IMD8R4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Tube Stub N/A 1/4 in N/A 3 N/A Duolok Tube End by Duolok Tube Stub
IMD8R6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Tube Stub N/A 3/8 in N/A 4 N/A Duolok Tube End by Duolok Tube Stub
IMD8R8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Tube Stub N/A 1/2 in N/A 4 N/A Duolok Tube End by Duolok Tube Stub
ISSD16R24 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1 in N/A Tube Stub N/A 1 1/2 in N/A N/A Duolok Tube End by Duolok Tube Stub
ISSD24R32 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1 1/2 in N/A Tube Stub N/A 2 in N/A N/A Duolok Tube End by Duolok Tube Stub
Unit of Measure
« 6 7 8