Tube stub adapters are used to connect tubing to tube fitting ends. They are especially useful in adapting fittings and valve end connections from one size fitting to another, close coupling fittings, and to position instruments and fittings in the proper position.
Tube fitting reducing adapter
Tube fitting reducing connector
Unit of Measure
1 2 3 4 5 »  

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

ISSDM12RM10 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Tube Stub N/A 10 mm N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSDM12RM16 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Tube Stub N/A 16 mm N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSDM12RM18 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Tube Stub N/A 18 mm N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSDM12RM20 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Tube Stub N/A 20 mm N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSDM12RM22 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Tube Stub N/A 22 mm N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSDM12RM25 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Tube Stub N/A 25 mm N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSDM12RM6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Tube Stub N/A 6 mm N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSDM12RM8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Tube Stub N/A 8 mm N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSDM16RM12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 16 mm N/A Tube Stub N/A 12 mm N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSDM18RM12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 18 mm N/A Tube Stub N/A 12 mm N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSDM18RM16 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 18 mm N/A Tube Stub N/A 16 mm N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSDM18RM20 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 18 mm N/A Tube Stub N/A 20 mm N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSDM18RM22 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 18 mm N/A Tube Stub N/A 22 mm N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSDM18RM25 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 18 mm N/A Tube Stub N/A 25 mm N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSDM20RM16 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 20 mm N/A Tube Stub N/A 16 mm N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSDM20RM18 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 20 mm N/A Tube Stub N/A 18 mm N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSDM20RM22 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 20 mm N/A Tube Stub N/A 22 mm N/A 4 N/A Duolok Tube End by Duolok Tube Stub
ISSDM20RM25 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 20 mm N/A Tube Stub N/A 25 mm N/A 4 N/A Duolok Tube End by Duolok Tube Stub
ISSDM22RM18 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 22 mm N/A Tube Stub N/A 18 mm N/A 4 N/A Duolok Tube End by Duolok Tube Stub
ISSDM22RM20 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 22 mm N/A Tube Stub N/A 20 mm N/A 4 N/A Duolok Tube End by Duolok Tube Stub
ISSDM22RM25 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 22 mm N/A Tube Stub N/A 25 mm N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSDM25RM18 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 25 mm N/A Tube Stub N/A 18 mm N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSDM25RM20 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 25 mm N/A Tube Stub N/A 20 mm N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSDM3RM10 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3 mm N/A Tube Stub N/A 10 mm N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSDM3RM4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3 mm N/A Tube Stub N/A 4 mm N/A 1 N/A Duolok Tube End by Duolok Tube Stub
Unit of Measure
1 2 3 4 5 »