Tube stub adapters are used to connect tubing to tube fitting ends. They are especially useful in adapting fittings and valve end connections from one size fitting to another, close coupling fittings, and to position instruments and fittings in the proper position.
Tube fitting reducing adapter
Tube fitting reducing connector
Unit of Measure
1 2 3 4 5 »  

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

IBDM10RM12 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 10 mm N/A Tube Stub N/A 12 mm N/A 4 N/A Duolok Tube End by Duolok Tube Stub
IBDM10RM15 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 10 mm N/A Tube Stub N/A 15 mm N/A 4 N/A Duolok Tube End by Duolok Tube Stub
IBDM10RM18 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 10 mm N/A Tube Stub N/A 18 mm N/A 4 N/A Duolok Tube End by Duolok Tube Stub
IBDM10RM6 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 10 mm N/A Tube Stub N/A 6 mm N/A 4 N/A Duolok Tube End by Duolok Tube Stub
IBDM10RM8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 10 mm N/A Tube Stub N/A 8 mm N/A 4 N/A Duolok Tube End by Duolok Tube Stub
IBDM12RM10 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 12 mm N/A Tube Stub N/A 10 mm N/A 4 N/A Duolok Tube End by Duolok Tube Stub
IBDM12RM16 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 12 mm N/A Tube Stub N/A 16 mm N/A 4 N/A Duolok Tube End by Duolok Tube Stub
IBDM12RM18 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 12 mm N/A Tube Stub N/A 18 mm N/A 4 N/A Duolok Tube End by Duolok Tube Stub
IBDM12RM20 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 12 mm N/A Tube Stub N/A 20 mm N/A 4 N/A Duolok Tube End by Duolok Tube Stub
IBDM12RM22 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 12 mm N/A Tube Stub N/A 22 mm N/A 4 N/A Duolok Tube End by Duolok Tube Stub
IBDM12RM25 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 12 mm N/A Tube Stub N/A 25 mm N/A 4 N/A Duolok Tube End by Duolok Tube Stub
IBDM12RM6 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 12 mm N/A Tube Stub N/A 6 mm N/A 4 N/A Duolok Tube End by Duolok Tube Stub
IBDM12RM8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 12 mm N/A Tube Stub N/A 8 mm N/A 4 N/A Duolok Tube End by Duolok Tube Stub
IBDM16RM12 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 16 mm N/A Tube Stub N/A 12 mm N/A 4 N/A Duolok Tube End by Duolok Tube Stub
IBDM22RM18 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 22 mm N/A Tube Stub N/A 18 mm N/A 4 N/A Duolok Tube End by Duolok Tube Stub
IBDM22RM20 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 22 mm N/A Tube Stub N/A 20 mm N/A 4 N/A Duolok Tube End by Duolok Tube Stub
IBDM22RM25 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 22 mm N/A Tube Stub N/A 25 mm N/A 4 N/A Duolok Tube End by Duolok Tube Stub
IBDM3RM10 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3 mm N/A Tube Stub N/A 10 mm N/A 4 N/A Duolok Tube End by Duolok Tube Stub
IBDM3RM4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3 mm N/A Tube Stub N/A 4 mm N/A 4 N/A Duolok Tube End by Duolok Tube Stub
IBDM3RM6 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3 mm N/A Tube Stub N/A 6 mm N/A 4 N/A Duolok Tube End by Duolok Tube Stub
IBDM4RM6 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 4 mm N/A Tube Stub N/A 6 mm N/A 1 N/A Duolok Tube End by Duolok Tube Stub
IBDM6RM10 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 6 mm N/A Tube Stub N/A 10 mm N/A 4 N/A Duolok Tube End by Duolok Tube Stub
IBDM6RM12 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 6 mm N/A Tube Stub N/A 12 mm N/A 1 N/A Duolok Tube End by Duolok Tube Stub
IBDM6RM18 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 6 mm N/A Tube Stub N/A 18 mm N/A 4 N/A Duolok Tube End by Duolok Tube Stub
IBDM6RM3 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 6 mm N/A Tube Stub N/A 3 mm N/A 4 N/A Duolok Tube End by Duolok Tube Stub
Unit of Measure
1 2 3 4 5 »