Duolok SAE adapters have one tube stub end that is inserted into a tube fitting and male SAE straight thread end to connect to a female SAE straight thread port.
Tube fitting straight thread adapter
SAE Straight Thread Male Adapter - Duolok
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

IBD12MAST12 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A Duolok Tube Stub by Male SAE Straight Thread
IBD2MAST2 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 1/8 in N/A Male SAE Straight Thread N/A 1/8 in N/A 4 N/A Duolok Tube Stub by Male SAE Straight Thread
IBD4MAST4 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A 1 N/A Duolok Tube Stub by Male SAE Straight Thread
IBD6MAST4 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 3/8 in N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A Duolok Tube Stub by Male SAE Straight Thread
IBD6MAST6 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A Duolok Tube Stub by Male SAE Straight Thread
IBD6MAST8 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 3/8 in N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Duolok Tube Stub by Male SAE Straight Thread
IBD8MAST6 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 1/2 in N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A Duolok Tube Stub by Male SAE Straight Thread
IBD8MAST8 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Duolok Tube Stub by Male SAE Straight Thread
ISSD12MAST12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A 1 N/A Duolok Tube Stub by Male SAE Straight Thread
ISSD16MAST16 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 1 in N/A Male SAE Straight Thread N/A 1 in N/A 1 N/A Duolok Tube Stub by Male SAE Straight Thread
ISSD2MAST2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 1/8 in N/A Male SAE Straight Thread N/A 1/8 in N/A 4 N/A Duolok Tube Stub by Male SAE Straight Thread
ISSD4MAST4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A 1 N/A Duolok Tube Stub by Male SAE Straight Thread
ISSD6MAST4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 3/8 in N/A Male SAE Straight Thread N/A 1/4 in N/A 1 N/A Duolok Tube Stub by Male SAE Straight Thread
ISSD6MAST6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A 1 N/A Duolok Tube Stub by Male SAE Straight Thread
ISSD6MAST8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 3/8 in N/A Male SAE Straight Thread N/A 1/2 in N/A 1 N/A Duolok Tube Stub by Male SAE Straight Thread
ISSD8MAST6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 1/2 in N/A Male SAE Straight Thread N/A 3/8 in N/A 1 N/A Duolok Tube Stub by Male SAE Straight Thread
ISSD8MAST8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A 1 N/A Duolok Tube Stub by Male SAE Straight Thread
IHCD2MAST2 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Stub N/A 1/8 in N/A Male SAE Straight Thread N/A 1/8 in N/A 4 N/A Duolok Tube Stub by Male SAE Straight Thread
IHCD4MAST4 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Stub N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A Duolok Tube Stub by Male SAE Straight Thread
IHCD6MAST4 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Stub N/A 3/8 in N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A Duolok Tube Stub by Male SAE Straight Thread
IHCD6MAST6 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Stub N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A Duolok Tube Stub by Male SAE Straight Thread
IHCD6MAST8 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Stub N/A 3/8 in N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Duolok Tube Stub by Male SAE Straight Thread
IHCD8MAST6 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Stub N/A 1/2 in N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A Duolok Tube Stub by Male SAE Straight Thread
IHCD8MAST8 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Stub N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Duolok Tube Stub by Male SAE Straight Thread
IHCD2MAST2 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Stub N/A 1/8 in N/A Male SAE Straight Thread N/A 1/8 in N/A 4 N/A Duolok Tube Stub by Male SAE Straight Thread
Unit of Measure
1 2