Duolok male adapters have one tube stub end that is inserted into a tube fitting and one male NPT end to connect to a female NPT port.
Tube fitting maile adapter
Unit of Measure
1 2 3 4 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

ISSD6MA8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 3/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A Duolok Tube Stub by Male National Pipe Thread
ISSD8MA4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 1/2 in N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube Stub by Male National Pipe Thread
ISSD8MA6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 1/2 in N/A Male National Pipe Thread N/A 3/8-18 N/A 1 N/A Duolok Tube Stub by Male National Pipe Thread
ISSD8MA8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A Duolok Tube Stub by Male National Pipe Thread
ISSDM10MA4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 10 mm N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube Stub by Male National Pipe Thread
ISSDM10MA6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 10 mm N/A Male National Pipe Thread N/A 3/8-18 N/A 1 N/A Duolok Tube Stub by Male National Pipe Thread
ISSDM12MA4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 12 mm N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube Stub by Male National Pipe Thread
ISSDM12MA8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 12 mm N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A Duolok Tube Stub by Male National Pipe Thread
ISSDM6MA2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 6 mm N/A Male National Pipe Thread N/A 1/8-27 N/A 1 N/A Duolok Tube Stub by Male National Pipe Thread
ISSDM6MA4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 6 mm N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube Stub by Male National Pipe Thread
ISSDM8MA4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 8 mm N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube Stub by Male National Pipe Thread
ISSD5MA2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 5/16 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A Duolok Tube Stub by Male National Pipe Thread
IBD10MA8 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 5/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A Duolok Tube Stub by Male National Pipe Thread
IBD12MA12 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 3/4 in N/A Male National Pipe Thread N/A 3/4-14 N/A 1 N/A Duolok Tube Stub by Male National Pipe Thread
IBD12MA8 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 3/4 in N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A Duolok Tube Stub by Male National Pipe Thread
IBD16MA12 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 1 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A Duolok Tube Stub by Male National Pipe Thread
IBD16MA16 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 1 in N/A Male National Pipe Thread N/A 1-11 1/2 N/A 1 N/A Duolok Tube Stub by Male National Pipe Thread
IBD2MA2 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 1/8 in N/A Male National Pipe Thread N/A 1/8-27 N/A 1 N/A Duolok Tube Stub by Male National Pipe Thread
IBD2MA4 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 1/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube Stub by Male National Pipe Thread
IBD3MA2 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 3/16 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A Duolok Tube Stub by Male National Pipe Thread
IBD3MA4 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 3/16 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Duolok Tube Stub by Male National Pipe Thread
IBD4MA2 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 1/4 in N/A Male National Pipe Thread N/A 1/8-27 N/A 1 N/A Duolok Tube Stub by Male National Pipe Thread
IBD4MA4 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 1/4 in N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube Stub by Male National Pipe Thread
IBD4MA6 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 1/4 in N/A Male National Pipe Thread N/A 3/8-18 N/A 1 N/A Duolok Tube Stub by Male National Pipe Thread
IBD4MA8 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 1/4 in N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A Duolok Tube Stub by Male National Pipe Thread
Unit of Measure
1 2 3 4