Duolok hose barb adapters have one tube stub that is inserted into a tube end in a fitting and one barb end that is inserted into push-on hose of flexible tubing.
Tube fitting hose barb adapter
Hose Barb Adapter-2
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Barb OD

Production Category

End Connection Type

IBD12HBA12 N/A CAD Icon (for items table) N/A Brass N/A Poly-Flex Tubing Barb (Hose ID) N/A 3/4 in N/A Tube Stub N/A 3/4 in N/A 0.90 in N/A 4 N/A Duolok Tube Stub by Poly Flex Tubing Barb
IBD5HBA4 N/A CAD Icon (for items table) N/A Brass N/A Poly-Flex Tubing Barb (Hose ID) N/A 5/16 in N/A Tube Stub N/A 1/4 in N/A 0.38 in N/A 4 N/A Duolok Tube Stub by Poly Flex Tubing Barb
IBD6HBA8 N/A CAD Icon (for items table) N/A Brass N/A Poly-Flex Tubing Barb (Hose ID) N/A 3/8 in N/A Tube Stub N/A 1/2 in N/A 0.45 in N/A 4 N/A Duolok Tube Stub by Poly Flex Tubing Barb
IBD8HBA6 N/A CAD Icon (for items table) N/A Brass N/A Poly-Flex Tubing Barb (Hose ID) N/A 1/2 in N/A Tube Stub N/A 3/8 in N/A 0.60 in N/A 4 N/A Duolok Tube Stub by Poly Flex Tubing Barb
ISSD2HBA2 N/A CAD Icon (for items table) N/A 316 SS N/A Poly-Flex Tubing Barb (Hose ID) N/A 1/8 in N/A Tube Stub N/A 1/8 in N/A 0.13 in N/A 1 N/A Duolok Tube Stub by Poly Flex Tubing Barb
ISSD2HBA4 N/A CAD Icon (for items table) N/A 316 SS N/A Poly-Flex Tubing Barb (Hose ID) N/A 1/4 in N/A Tube Stub N/A 1/4 in N/A 0.30 in N/A 1 N/A Duolok Tube Stub by Poly Flex Tubing Barb
ISSD4HBA4 N/A CAD Icon (for items table) N/A 316 SS N/A Poly-Flex Tubing Barb (Hose ID) N/A 1/4 in N/A Tube Stub N/A 1/4 in N/A 0.30 in N/A 1 N/A Duolok Tube Stub by Poly Flex Tubing Barb
ISSD4HBA6 N/A CAD Icon (for items table) N/A 316 SS N/A Poly-Flex Tubing Barb (Hose ID) N/A 1/4 in N/A Tube Stub N/A 3/8 in N/A 0.30 in N/A 1 N/A Duolok Tube Stub by Poly Flex Tubing Barb
ISSD6HBA6 N/A CAD Icon (for items table) N/A 316 SS N/A Poly-Flex Tubing Barb (Hose ID) N/A 3/8 in N/A Tube Stub N/A 3/8 in N/A 0.45 in N/A 1 N/A Duolok Tube Stub by Poly Flex Tubing Barb
ISSD8HBA8 N/A CAD Icon (for items table) N/A 316 SS N/A Poly-Flex Tubing Barb (Hose ID) N/A 1/2 in N/A Tube Stub N/A 1/2 in N/A 0.60 in N/A 1 N/A Duolok Tube Stub by Poly Flex Tubing Barb
Unit of Measure
1