Unilok unions have two tube fitting end connections to connect two pieces of tubing at a 90° angle.
Tube fitting union elbow
Tube fitting union elbow
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

ISSU10UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 5/8 in N/A Tube Fitting N/A 5/8 in N/A 1 N/A Unilok Tube End
ISSU12UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/4 in N/A Tube Fitting N/A 3/4 in N/A 1 N/A Unilok Tube End
ISSU14UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 7/8 in N/A Tube Fitting N/A 7/8 in N/A 1 N/A Unilok Tube End
ISSU16UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1 in N/A Tube Fitting N/A 1 in N/A 1 N/A Unilok Tube End
ISSU1UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/16 in N/A Tube Fitting N/A 1/16 in N/A 1 N/A Unilok Tube End
ISSU2UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/8 in N/A 1 N/A Unilok Tube End
ISSU3UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/16 in N/A Tube Fitting N/A 3/16 in N/A 1 N/A Unilok Tube End
ISSU4UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A 1 N/A Unilok Tube End
ISSU5UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 5/16 in N/A Tube Fitting N/A 5/16 in N/A 1 N/A Unilok Tube End
ISSU6UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A 1 N/A Unilok Tube End
ISSU8UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A 1 N/A Unilok Tube End
IHCU2UE N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/8 in N/A 4 N/A Unilok Tube End
IHCU3UE N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 3/16 in N/A Tube Fitting N/A 3/16 in N/A 4 N/A Unilok Tube End
IHCU4UE N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A 3 N/A Unilok Tube End
IHCU5UE N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 5/16 in N/A Tube Fitting N/A 5/16 in N/A 4 N/A Unilok Tube End
IHCU6UE N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A 4 N/A Unilok Tube End
IHCU8UE N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A 3 N/A Unilok Tube End
IMU4UE N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A 3 N/A Unilok Tube End
IMU6UE N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A 3 N/A Unilok Tube End
IMU8UE N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A 3 N/A Unilok Tube End
IBU1UE N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/16 in N/A Tube Fitting N/A 1/16 in N/A 1 N/A Unilok Tube End
Unit of Measure
1