SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Unilok bulkhead unions are straight tube fittings designed to pass through a bulkhead or cabinet wall. They have two equal size tube fitting end connections and an extended threaded body designed to be secured the fitting to a bulkhead or cabinet wall with a bulkhead nut.
Unit of Measure
1 2
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
| IBU12BU |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 3/4 in | N/A Tube Fitting | N/A 3/4 in | N/A 1 | N/A Unilok Tube End |
| IBU1BU |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 1/16 in | N/A Tube Fitting | N/A 1/16 in | N/A 1 | N/A Unilok Tube End |
| IBU2BU |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 1/8 in | N/A Tube Fitting | N/A 1/8 in | N/A 1 | N/A Unilok Tube End |
| IBU3BU |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 3/16 in | N/A Tube Fitting | N/A 3/16 in | N/A 1 | N/A Unilok Tube End |
| IBU4BU |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 1/4 in | N/A Tube Fitting | N/A 1/4 in | N/A 1 | N/A Unilok Tube End |
| IBU5BU |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 5/16 in | N/A Tube Fitting | N/A 5/16 in | N/A 1 | N/A Unilok Tube End |
| IBU6BU |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 3/8 in | N/A Tube Fitting | N/A 3/8 in | N/A 1 | N/A Unilok Tube End |
| IBU8BU |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 1/2 in | N/A Tube Fitting | N/A 1/2 in | N/A 1 | N/A Unilok Tube End |
| ISSU12BU |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 3/4 in | N/A Tube Fitting | N/A 3/4 in | N/A 1 | N/A Unilok Tube End |
| ISSU16BU |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 1 in | N/A Tube Fitting | N/A 1 in | N/A 1 | N/A Unilok Tube End |
| ISSU1BU |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 1/16 in | N/A Tube Fitting | N/A 1/16 in | N/A 1 | N/A Unilok Tube End |
| ISSU2BU |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 1/8 in | N/A Tube Fitting | N/A 1/8 in | N/A 1 | N/A Unilok Tube End |
| ISSU3BU |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 3/16 in | N/A Tube Fitting | N/A 3/16 in | N/A 1 | N/A Unilok Tube End |
| ISSU4BU |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 1/4 in | N/A Tube Fitting | N/A 1/4 in | N/A 1 | N/A Unilok Tube End |
| ISSU5BU |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 5/16 in | N/A Tube Fitting | N/A 5/16 in | N/A 1 | N/A Unilok Tube End |
| ISSU6BU |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 3/8 in | N/A Tube Fitting | N/A 3/8 in | N/A 1 | N/A Unilok Tube End |
| ISSU8BU |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 1/2 in | N/A Tube Fitting | N/A 1/2 in | N/A 1 | N/A Unilok Tube End |
| IBU16BU |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 1 in | N/A Tube Fitting | N/A 1 in | N/A 1 | N/A Unilok Tube End |
| IHCU2BU |
N/A
|
N/A Alloy C-276 | N/A Tube Fitting | N/A 1/8 in | N/A Tube Fitting | N/A 1/8 in | N/A 4 | N/A Unilok Tube End |
| IHCU3BU |
N/A
|
N/A Alloy C-276 | N/A Tube Fitting | N/A 3/16 in | N/A Tube Fitting | N/A 3/16 in | N/A 4 | N/A Unilok Tube End |
| IHCU4BU |
N/A
|
N/A Alloy C-276 | N/A Tube Fitting | N/A 1/4 in | N/A Tube Fitting | N/A 1/4 in | N/A 3 | N/A Unilok Tube End |
| IHCU5BU |
N/A
|
N/A Alloy C-276 | N/A Tube Fitting | N/A 5/16 in | N/A Tube Fitting | N/A 5/16 in | N/A 4 | N/A Unilok Tube End |
| IHCU6BU |
N/A
|
N/A Alloy C-276 | N/A Tube Fitting | N/A 3/8 in | N/A Tube Fitting | N/A 3/8 in | N/A 4 | N/A Unilok Tube End |
| IHCU8BU |
N/A
|
N/A Alloy C-276 | N/A Tube Fitting | N/A 1/2 in | N/A Tube Fitting | N/A 1/2 in | N/A 4 | N/A Unilok Tube End |
| IMU4BU |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 1/4 in | N/A Tube Fitting | N/A 1/4 in | N/A 3 | N/A Unilok Tube End |
Unit of Measure
1 2