Griplok unions have two tube fitting end connections to connect two pieces of tubing at a 90° angle.
Tube fitting union elbow
Tube fitting union elbow
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

IBG10UE N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 5/8 in N/A Tube Fitting N/A 5/8 in N/A 1 N/A Griplok Tube End
IBG12UE N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/4 in N/A Tube Fitting N/A 3/4 in N/A 1 N/A Griplok Tube End
IBG14UE N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 7/8 in N/A Tube Fitting N/A 7/8 in N/A 1 N/A Griplok Tube End
IBG16UE N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1 in N/A Tube Fitting N/A 1 in N/A 1 N/A Griplok Tube End
IBG2UE N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/8 in N/A 1 N/A Griplok Tube End
IBG3UE N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/16 in N/A Tube Fitting N/A 3/16 in N/A 1 N/A Griplok Tube End
IBG4UE N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A 1 N/A Griplok Tube End
IBG6UE N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A 1 N/A Griplok Tube End
IBG8UE N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A 1 N/A Griplok Tube End
ISSG10UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 5/8 in N/A Tube Fitting N/A 5/8 in N/A 1 N/A Griplok Tube End
ISSG12UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/4 in N/A Tube Fitting N/A 3/4 in N/A 1 N/A Griplok Tube End
ISSG14UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 7/8 in N/A Tube Fitting N/A 7/8 in N/A 1 N/A Griplok Tube End
ISSG16UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1 in N/A Tube Fitting N/A 1 in N/A 1 N/A Griplok Tube End
ISSG1UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/16 in N/A Tube Fitting N/A 1/16 in N/A 1 N/A Griplok Tube End
ISSG2UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/8 in N/A 1 N/A Griplok Tube End
ISSG3UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/16 in N/A Tube Fitting N/A 3/16 in N/A 1 N/A Griplok Tube End
ISSG4UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A 1 N/A Griplok Tube End
ISSG6UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A 1 N/A Griplok Tube End
ISSG8UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A 1 N/A Griplok Tube End
IBG1UE N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/16 in N/A Tube Fitting N/A 1/16 in N/A 3 N/A Griplok Tube End
IMG4UE N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A 3 N/A Griplok Tube End
IMG6UE N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A 3 N/A Griplok Tube End
IMG8UE N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A 3 N/A Griplok Tube End
Unit of Measure
1