Griplok union cross with four tube fitting end connections connect four tubes in a cross pattern.
Tube fitting union cross
Tube fitting union cross
Unit of Measure
1 

Part #

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Connection 3 - Type

Connection 3 - Size

Connection 4 - Type

Connection 4 - Size

Production Category

End Connection Type

IBG12UCS N/A Brass N/A Tube Fitting N/A 3/4 in N/A Tube Fitting N/A 3/4 in N/A Tube Fitting N/A 3/4 in N/A Tube Fitting N/A 3/4 in N/A 1 N/A Griplok Tube End
IBG16UCS N/A Brass N/A Tube Fitting N/A 1 in N/A Tube Fitting N/A 1 in N/A Tube Fitting N/A 1 in N/A Tube Fitting N/A 1 in N/A 4 N/A Griplok Tube End
IBG2UCS N/A Brass N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/8 in N/A 1 N/A Griplok Tube End
IBG4UCS N/A Brass N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A 1 N/A Griplok Tube End
IBG6UCS N/A Brass N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A 1 N/A Griplok Tube End
IBG8UCS N/A Brass N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A 1 N/A Griplok Tube End
ISSG12UCS N/A 316 SS N/A Tube Fitting N/A 3/4 in N/A Tube Fitting N/A 3/4 in N/A Tube Fitting N/A 3/4 in N/A Tube Fitting N/A 3/4 in N/A 1 N/A Griplok Tube End
ISSG16UCS N/A 316 SS N/A Tube Fitting N/A 1 in N/A Tube Fitting N/A 1 in N/A Tube Fitting N/A 1 in N/A Tube Fitting N/A 1 in N/A 1 N/A Griplok Tube End
ISSG2UCS N/A 316 SS N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/8 in N/A 1 N/A Griplok Tube End
ISSG4UCS N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A 1 N/A Griplok Tube End
ISSG6UCS N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A 1 N/A Griplok Tube End
ISSG8UCS N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A 1 N/A Griplok Tube End
IMG4UCS N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A 4 N/A Griplok Tube End
IMG6UCS N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A 4 N/A Griplok Tube End
IMG8UCS N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A 4 N/A Griplok Tube End
Unit of Measure
1