Tube fitting reducing union tee
Tube fitting reducing union tee
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Connection 3 - Type

Connection 3 - Size

T_NUM

Production Category

End Connection Type

IMG8RUT84 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/4 in N/A 1/2 in N/A 4 N/A Griplok Tube End
IMG8RUT86 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 3/8 in N/A 1/2 in N/A 4 N/A Griplok Tube End
Unit of Measure
1 2