SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Union Tees connect three peices of tubing of the same size in a tee pattern.
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Connection 3 - Type |
Connection 3 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|
| ISSDM8UT |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 8 mm | N/A Tube Fitting | N/A 8 mm | N/A Tube Fitting | N/A 8 mm | N/A 1 | N/A Duolok Tube End |
| IBD10UT |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 5/8 in | N/A Tube Fitting | N/A 5/8 in | N/A Tube Fitting | N/A 5/8 in | N/A 1 | N/A Duolok Tube End |
| IBD12UT |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 3/4 in | N/A Tube Fitting | N/A 3/4 in | N/A Tube Fitting | N/A 3/4 in | N/A 1 | N/A Duolok Tube End |
| IBD16UT |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 1 in | N/A Tube Fitting | N/A 1 in | N/A Tube Fitting | N/A 1 in | N/A 1 | N/A Duolok Tube End |
| IBD18UT |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 1 1/8 in | N/A Tube Fitting | N/A 1 1/8 in | N/A Tube Fitting | N/A 1 1/8 in | N/A 4 | N/A Duolok Tube End |
| IBD1UT |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 1/16 in | N/A Tube Fitting | N/A 1/16 in | N/A Tube Fitting | N/A 1/16 in | N/A 1 | N/A Duolok Tube End |
| IBD20UT |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 1 1/4 in | N/A Tube Fitting | N/A 1 1/4 in | N/A Tube Fitting | N/A 1 1/4 in | N/A 4 | N/A Duolok Tube End |
| IBD24UT |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 1 1/2 in | N/A Tube Fitting | N/A 1 1/2 in | N/A Tube Fitting | N/A 1 1/2 in | N/A 4 | N/A Duolok Tube End |
| IBD2UT |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 1/8 in | N/A Tube Fitting | N/A 1/8 in | N/A Tube Fitting | N/A 1/8 in | N/A 1 | N/A Duolok Tube End |
| IBD32UT |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 2 in | N/A Tube Fitting | N/A 2 in | N/A Tube Fitting | N/A 2 in | N/A 4 | N/A Duolok Tube End |
| IBD3UT |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 3/16 in | N/A Tube Fitting | N/A 3/16 in | N/A Tube Fitting | N/A 3/16 in | N/A 1 | N/A Duolok Tube End |
| IBD4UT |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 1/4 in | N/A Tube Fitting | N/A 1/4 in | N/A Tube Fitting | N/A 1/4 in | N/A 1 | N/A Duolok Tube End |
| IBD5UT |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 5/16 in | N/A Tube Fitting | N/A 5/16 in | N/A Tube Fitting | N/A 5/16 in | N/A 1 | N/A Duolok Tube End |
| IBD6UT |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 3/8 in | N/A Tube Fitting | N/A 3/8 in | N/A Tube Fitting | N/A 3/8 in | N/A 1 | N/A Duolok Tube End |
| IBD8UT |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 1/2 in | N/A Tube Fitting | N/A 1/2 in | N/A Tube Fitting | N/A 1/2 in | N/A 1 | N/A Duolok Tube End |
| IBDM10UT |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 10 mm | N/A Tube Fitting | N/A 10 mm | N/A Tube Fitting | N/A 10 mm | N/A 1 | N/A Duolok Tube End |
| IBDM12UT |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 12 mm | N/A Tube Fitting | N/A 12 mm | N/A Tube Fitting | N/A 12 mm | N/A 1 | N/A Duolok Tube End |
| IBDM14UT |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 14 mm | N/A Tube Fitting | N/A 14 mm | N/A Tube Fitting | N/A 14 mm | N/A 4 | N/A Duolok Tube End |
| IBDM15UT |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 15 mm | N/A Tube Fitting | N/A 15 mm | N/A Tube Fitting | N/A 15 mm | N/A 4 | N/A Duolok Tube End |
| IBDM16UT |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 16 mm | N/A Tube Fitting | N/A 16 mm | N/A Tube Fitting | N/A 16 mm | N/A 1 | N/A Duolok Tube End |
| IBDM22UT |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 22 mm | N/A Tube Fitting | N/A 22 mm | N/A Tube Fitting | N/A 22 mm | N/A 4 | N/A Duolok Tube End |
| IBDM3UT |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 3 mm | N/A Tube Fitting | N/A 3 mm | N/A Tube Fitting | N/A 3 mm | N/A 4 | N/A Duolok Tube End |
| IBDM4UT |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 4 mm | N/A Tube Fitting | N/A 4 mm | N/A Tube Fitting | N/A 4 mm | N/A 1 | N/A Duolok Tube End |
| IBDM6UT |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 6 mm | N/A Tube Fitting | N/A 6 mm | N/A Tube Fitting | N/A 6 mm | N/A 1 | N/A Duolok Tube End |
| IBDM8UT |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 8 mm | N/A Tube Fitting | N/A 8 mm | N/A Tube Fitting | N/A 8 mm | N/A 1 | N/A Duolok Tube End |