Union Tees connect three peices of tubing of the same size in a tee pattern.
Tube fitting union tee
Union Tee - Duolok
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Connection 3 - Type

Connection 3 - Size

Production Category

End Connection Type

ISSD10UT N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 5/8 in N/A Tube Fitting N/A 5/8 in N/A Tube Fitting N/A 5/8 in N/A 1 N/A Duolok Tube End
ISSD12UT N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/4 in N/A Tube Fitting N/A 3/4 in N/A Tube Fitting N/A 3/4 in N/A 1 N/A Duolok Tube End
ISSD16UT N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1 in N/A Tube Fitting N/A 1 in N/A Tube Fitting N/A 1 in N/A 1 N/A Duolok Tube End
ISSD1UT N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/16 in N/A Tube Fitting N/A 1/16 in N/A Tube Fitting N/A 1/16 in N/A 1 N/A Duolok Tube End
ISSD20UT N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1 1/4 in N/A Tube Fitting N/A 1 1/4 in N/A Tube Fitting N/A 1 1/4 in N/A 1 N/A Duolok Tube End
ISSD24UT N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1 1/2 in N/A Tube Fitting N/A 1 1/2 in N/A Tube Fitting N/A 1 1/2 in N/A 1 N/A Duolok Tube End
ISSD2UT N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/8 in N/A 1 N/A Duolok Tube End
ISSD32UT N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 2 in N/A Tube Fitting N/A 2 in N/A Tube Fitting N/A 2 in N/A 1 N/A Duolok Tube End
ISSD3UT N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/16 in N/A Tube Fitting N/A 3/16 in N/A Tube Fitting N/A 3/16 in N/A 1 N/A Duolok Tube End
ISSD4UT N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A 1 N/A Duolok Tube End
ISSD5UT N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 5/16 in N/A Tube Fitting N/A 5/16 in N/A Tube Fitting N/A 5/16 in N/A 1 N/A Duolok Tube End
ISSD6UT N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A 1 N/A Duolok Tube End
ISSD8UT N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A 1 N/A Duolok Tube End
ISSDM10UT N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 10 mm N/A Tube Fitting N/A 10 mm N/A Tube Fitting N/A 10 mm N/A 1 N/A Duolok Tube End
ISSDM12UT N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Tube Fitting N/A 12 mm N/A Tube Fitting N/A 12 mm N/A 1 N/A Duolok Tube End
ISSDM14UT N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 14 mm N/A Tube Fitting N/A 14 mm N/A Tube Fitting N/A 14 mm N/A 1 N/A Duolok Tube End
ISSDM15UT N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 15 mm N/A Tube Fitting N/A 15 mm N/A Tube Fitting N/A 15 mm N/A 1 N/A Duolok Tube End
ISSDM16UT N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 16 mm N/A Tube Fitting N/A 16 mm N/A Tube Fitting N/A 16 mm N/A 1 N/A Duolok Tube End
ISSDM18UT N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 18 mm N/A Tube Fitting N/A 18 mm N/A Tube Fitting N/A 18 mm N/A 1 N/A Duolok Tube End
ISSDM20UT N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 20 mm N/A Tube Fitting N/A 20 mm N/A Tube Fitting N/A 20 mm N/A 1 N/A Duolok Tube End
ISSDM22UT N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 22 mm N/A Tube Fitting N/A 22 mm N/A Tube Fitting N/A 22 mm N/A 1 N/A Duolok Tube End
ISSDM25UT N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 25 mm N/A Tube Fitting N/A 25 mm N/A Tube Fitting N/A 25 mm N/A 1 N/A Duolok Tube End
ISSDM3UT N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3 mm N/A Tube Fitting N/A 3 mm N/A Tube Fitting N/A 3 mm N/A 1 N/A Duolok Tube End
ISSDM4UT N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 4 mm N/A Tube Fitting N/A 4 mm N/A Tube Fitting N/A 4 mm N/A 1 N/A Duolok Tube End
ISSDM6UT N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 6 mm N/A Tube Fitting N/A 6 mm N/A Tube Fitting N/A 6 mm N/A 1 N/A Duolok Tube End
Unit of Measure
1 2 3