Union Tees connect three peices of tubing of the same size in a tee pattern.
Tube fitting union tee
Union Tee - Duolok
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Connection 3 - Type

Connection 3 - Size

Production Category

End Connection Type

ISSDM8UT N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 8 mm N/A Tube Fitting N/A 8 mm N/A Tube Fitting N/A 8 mm N/A 1 N/A Duolok Tube End
IBD10UT N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 5/8 in N/A Tube Fitting N/A 5/8 in N/A Tube Fitting N/A 5/8 in N/A 1 N/A Duolok Tube End
IBD12UT N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/4 in N/A Tube Fitting N/A 3/4 in N/A Tube Fitting N/A 3/4 in N/A 1 N/A Duolok Tube End
IBD16UT N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1 in N/A Tube Fitting N/A 1 in N/A Tube Fitting N/A 1 in N/A 1 N/A Duolok Tube End
IBD18UT N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1 1/8 in N/A Tube Fitting N/A 1 1/8 in N/A Tube Fitting N/A 1 1/8 in N/A 4 N/A Duolok Tube End
IBD1UT N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/16 in N/A Tube Fitting N/A 1/16 in N/A Tube Fitting N/A 1/16 in N/A 1 N/A Duolok Tube End
IBD20UT N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1 1/4 in N/A Tube Fitting N/A 1 1/4 in N/A Tube Fitting N/A 1 1/4 in N/A 4 N/A Duolok Tube End
IBD24UT N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1 1/2 in N/A Tube Fitting N/A 1 1/2 in N/A Tube Fitting N/A 1 1/2 in N/A 4 N/A Duolok Tube End
IBD2UT N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/8 in N/A 1 N/A Duolok Tube End
IBD32UT N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 2 in N/A Tube Fitting N/A 2 in N/A Tube Fitting N/A 2 in N/A 4 N/A Duolok Tube End
IBD3UT N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/16 in N/A Tube Fitting N/A 3/16 in N/A Tube Fitting N/A 3/16 in N/A 1 N/A Duolok Tube End
IBD4UT N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A 1 N/A Duolok Tube End
IBD5UT N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 5/16 in N/A Tube Fitting N/A 5/16 in N/A Tube Fitting N/A 5/16 in N/A 1 N/A Duolok Tube End
IBD6UT N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A 1 N/A Duolok Tube End
IBD8UT N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A 1 N/A Duolok Tube End
IBDM10UT N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 10 mm N/A Tube Fitting N/A 10 mm N/A Tube Fitting N/A 10 mm N/A 1 N/A Duolok Tube End
IBDM12UT N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 12 mm N/A Tube Fitting N/A 12 mm N/A Tube Fitting N/A 12 mm N/A 1 N/A Duolok Tube End
IBDM14UT N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 14 mm N/A Tube Fitting N/A 14 mm N/A Tube Fitting N/A 14 mm N/A 4 N/A Duolok Tube End
IBDM15UT N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 15 mm N/A Tube Fitting N/A 15 mm N/A Tube Fitting N/A 15 mm N/A 4 N/A Duolok Tube End
IBDM16UT N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 16 mm N/A Tube Fitting N/A 16 mm N/A Tube Fitting N/A 16 mm N/A 1 N/A Duolok Tube End
IBDM22UT N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 22 mm N/A Tube Fitting N/A 22 mm N/A Tube Fitting N/A 22 mm N/A 4 N/A Duolok Tube End
IBDM3UT N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3 mm N/A Tube Fitting N/A 3 mm N/A Tube Fitting N/A 3 mm N/A 4 N/A Duolok Tube End
IBDM4UT N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 4 mm N/A Tube Fitting N/A 4 mm N/A Tube Fitting N/A 4 mm N/A 1 N/A Duolok Tube End
IBDM6UT N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 6 mm N/A Tube Fitting N/A 6 mm N/A Tube Fitting N/A 6 mm N/A 1 N/A Duolok Tube End
IBDM8UT N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 8 mm N/A Tube Fitting N/A 8 mm N/A Tube Fitting N/A 8 mm N/A 1 N/A Duolok Tube End
Unit of Measure
1 2 3