SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Union Tees connect three peices of tubing of the same size in a tee pattern.
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Connection 3 - Type |
Connection 3 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|
| ISSD10UT |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 5/8 in | N/A Tube Fitting | N/A 5/8 in | N/A Tube Fitting | N/A 5/8 in | N/A 1 | N/A Duolok Tube End |
| ISSD12UT |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 3/4 in | N/A Tube Fitting | N/A 3/4 in | N/A Tube Fitting | N/A 3/4 in | N/A 1 | N/A Duolok Tube End |
| ISSD16UT |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 1 in | N/A Tube Fitting | N/A 1 in | N/A Tube Fitting | N/A 1 in | N/A 1 | N/A Duolok Tube End |
| ISSD1UT |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 1/16 in | N/A Tube Fitting | N/A 1/16 in | N/A Tube Fitting | N/A 1/16 in | N/A 1 | N/A Duolok Tube End |
| ISSD20UT |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 1 1/4 in | N/A Tube Fitting | N/A 1 1/4 in | N/A Tube Fitting | N/A 1 1/4 in | N/A 1 | N/A Duolok Tube End |
| ISSD24UT |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 1 1/2 in | N/A Tube Fitting | N/A 1 1/2 in | N/A Tube Fitting | N/A 1 1/2 in | N/A 1 | N/A Duolok Tube End |
| ISSD2UT |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 1/8 in | N/A Tube Fitting | N/A 1/8 in | N/A Tube Fitting | N/A 1/8 in | N/A 1 | N/A Duolok Tube End |
| ISSD32UT |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 2 in | N/A Tube Fitting | N/A 2 in | N/A Tube Fitting | N/A 2 in | N/A 1 | N/A Duolok Tube End |
| ISSD3UT |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 3/16 in | N/A Tube Fitting | N/A 3/16 in | N/A Tube Fitting | N/A 3/16 in | N/A 1 | N/A Duolok Tube End |
| ISSD4UT |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 1/4 in | N/A Tube Fitting | N/A 1/4 in | N/A Tube Fitting | N/A 1/4 in | N/A 1 | N/A Duolok Tube End |
| ISSD5UT |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 5/16 in | N/A Tube Fitting | N/A 5/16 in | N/A Tube Fitting | N/A 5/16 in | N/A 1 | N/A Duolok Tube End |
| ISSD6UT |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 3/8 in | N/A Tube Fitting | N/A 3/8 in | N/A Tube Fitting | N/A 3/8 in | N/A 1 | N/A Duolok Tube End |
| ISSD8UT |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 1/2 in | N/A Tube Fitting | N/A 1/2 in | N/A Tube Fitting | N/A 1/2 in | N/A 1 | N/A Duolok Tube End |
| ISSDM10UT |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 10 mm | N/A Tube Fitting | N/A 10 mm | N/A Tube Fitting | N/A 10 mm | N/A 1 | N/A Duolok Tube End |
| ISSDM12UT |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 12 mm | N/A Tube Fitting | N/A 12 mm | N/A Tube Fitting | N/A 12 mm | N/A 1 | N/A Duolok Tube End |
| ISSDM14UT |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 14 mm | N/A Tube Fitting | N/A 14 mm | N/A Tube Fitting | N/A 14 mm | N/A 1 | N/A Duolok Tube End |
| ISSDM15UT |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 15 mm | N/A Tube Fitting | N/A 15 mm | N/A Tube Fitting | N/A 15 mm | N/A 1 | N/A Duolok Tube End |
| ISSDM16UT |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 16 mm | N/A Tube Fitting | N/A 16 mm | N/A Tube Fitting | N/A 16 mm | N/A 1 | N/A Duolok Tube End |
| ISSDM18UT |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 18 mm | N/A Tube Fitting | N/A 18 mm | N/A Tube Fitting | N/A 18 mm | N/A 1 | N/A Duolok Tube End |
| ISSDM20UT |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 20 mm | N/A Tube Fitting | N/A 20 mm | N/A Tube Fitting | N/A 20 mm | N/A 1 | N/A Duolok Tube End |
| ISSDM22UT |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 22 mm | N/A Tube Fitting | N/A 22 mm | N/A Tube Fitting | N/A 22 mm | N/A 1 | N/A Duolok Tube End |
| ISSDM25UT |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 25 mm | N/A Tube Fitting | N/A 25 mm | N/A Tube Fitting | N/A 25 mm | N/A 1 | N/A Duolok Tube End |
| ISSDM3UT |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 3 mm | N/A Tube Fitting | N/A 3 mm | N/A Tube Fitting | N/A 3 mm | N/A 1 | N/A Duolok Tube End |
| ISSDM4UT |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 4 mm | N/A Tube Fitting | N/A 4 mm | N/A Tube Fitting | N/A 4 mm | N/A 1 | N/A Duolok Tube End |
| ISSDM6UT |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 6 mm | N/A Tube Fitting | N/A 6 mm | N/A Tube Fitting | N/A 6 mm | N/A 1 | N/A Duolok Tube End |