Tube fitting union elbows have two tube fitting end connections to connect two pieces of tubing at a 90° angle.
Tube fitting union elbow
Union Elbow - Duolok
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

IBDM6UE N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 6 mm N/A Tube Fitting N/A 6 mm N/A 1 N/A Duolok Tube End
IBDM8UE N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 8 mm N/A Tube Fitting N/A 8 mm N/A 1 N/A Duolok Tube End
IHCD2UE N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/8 in N/A 4 N/A Duolok Tube End
IHCD4UE N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A 1 N/A Duolok Tube End
IHCD6UE N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A 3 N/A Duolok Tube End
IHCD8UE N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A 1 N/A Duolok Tube End
IMD12UE N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/4 in N/A Tube Fitting N/A 3/4 in N/A 4 N/A Duolok Tube End
IMD2UE N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/8 in N/A 3 N/A Duolok Tube End
IMD4UE N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A 3 N/A Duolok Tube End
IMD6UE N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A 3 N/A Duolok Tube End
IMD8UE N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A 3 N/A Duolok Tube End
Unit of Measure
1 2 3