Tube fitting union elbows have two tube fitting end connections to connect two pieces of tubing at a 90° angle.
Tube fitting union elbow
Union Elbow - Duolok
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

ISSDM6UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 6 mm N/A Tube Fitting N/A 6 mm N/A 1 N/A Duolok Tube End
ISSDM8UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 8 mm N/A Tube Fitting N/A 8 mm N/A 1 N/A Duolok Tube End
IBD10UE N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 5/8 in N/A Tube Fitting N/A 5/8 in N/A 1 N/A Duolok Tube End
IBD12UE N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/4 in N/A Tube Fitting N/A 3/4 in N/A 1 N/A Duolok Tube End
IBD14UE N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 7/8 in N/A Tube Fitting N/A 7/8 in N/A 1 N/A Duolok Tube End
IBD16UE N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1 in N/A Tube Fitting N/A 1 in N/A 1 N/A Duolok Tube End
IBD18UE N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1 1/8 in N/A Tube Fitting N/A 1 1/8 in N/A 4 N/A Duolok Tube End
IBD1UE N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/16 in N/A Tube Fitting N/A 1/16 in N/A 3 N/A Duolok Tube End
IBD20UE N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1 1/4 in N/A Tube Fitting N/A 1 1/4 in N/A 4 N/A Duolok Tube End
IBD24UE N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1 1/2 in N/A Tube Fitting N/A 1 1/2 in N/A 4 N/A Duolok Tube End
IBD2UE N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/8 in N/A 1 N/A Duolok Tube End
IBD32UE N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 2 in N/A Tube Fitting N/A 2 in N/A 4 N/A Duolok Tube End
IBD3UE N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/16 in N/A Tube Fitting N/A 3/16 in N/A 1 N/A Duolok Tube End
IBD4UE N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A 1 N/A Duolok Tube End
IBD5UE N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 5/16 in N/A Tube Fitting N/A 5/16 in N/A 1 N/A Duolok Tube End
IBD6UE N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A 1 N/A Duolok Tube End
IBD8UE N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A 1 N/A Duolok Tube End
IBDM10UE N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 10 mm N/A Tube Fitting N/A 10 mm N/A 1 N/A Duolok Tube End
IBDM12UE N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 12 mm N/A Tube Fitting N/A 12 mm N/A 1 N/A Duolok Tube End
IBDM14UE N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 14 mm N/A Tube Fitting N/A 14 mm N/A 4 N/A Duolok Tube End
IBDM15UE N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 15 mm N/A Tube Fitting N/A 15 mm N/A 4 N/A Duolok Tube End
IBDM16UE N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 16 mm N/A Tube Fitting N/A 16 mm N/A 4 N/A Duolok Tube End
IBDM22UE N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 22 mm N/A Tube Fitting N/A 22 mm N/A 4 N/A Duolok Tube End
IBDM3UE N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3 mm N/A Tube Fitting N/A 3 mm N/A 4 N/A Duolok Tube End
IBDM4UE N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 4 mm N/A Tube Fitting N/A 4 mm N/A 4 N/A Duolok Tube End
Unit of Measure
1 2 3