SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Tube fitting union elbows have two tube fitting end connections to connect two pieces of tubing at a 90° angle.
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
| ISSD10UE |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 5/8 in | N/A Tube Fitting | N/A 5/8 in | N/A 1 | N/A Duolok Tube End |
| ISSD12UE |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 3/4 in | N/A Tube Fitting | N/A 3/4 in | N/A 1 | N/A Duolok Tube End |
| ISSD14UE |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 7/8 in | N/A Tube Fitting | N/A 7/8 in | N/A 1 | N/A Duolok Tube End |
| ISSD16UE |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 1 in | N/A Tube Fitting | N/A 1 in | N/A 1 | N/A Duolok Tube End |
| ISSD1UE |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 1/16 in | N/A Tube Fitting | N/A 1/16 in | N/A 1 | N/A Duolok Tube End |
| ISSD20UE |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 1 1/4 in | N/A Tube Fitting | N/A 1 1/4 in | N/A 1 | N/A Duolok Tube End |
| ISSD24UE |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 1 1/2 in | N/A Tube Fitting | N/A 1 1/2 in | N/A 1 | N/A Duolok Tube End |
| ISSD2UE |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 1/8 in | N/A Tube Fitting | N/A 1/8 in | N/A 1 | N/A Duolok Tube End |
| ISSD32UE |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 2 in | N/A Tube Fitting | N/A 2 in | N/A 1 | N/A Duolok Tube End |
| ISSD3UE |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 3/16 in | N/A Tube Fitting | N/A 3/16 in | N/A 1 | N/A Duolok Tube End |
| ISSD4UE |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 1/4 in | N/A Tube Fitting | N/A 1/4 in | N/A 1 | N/A Duolok Tube End |
| ISSD5UE |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 5/16 in | N/A Tube Fitting | N/A 5/16 in | N/A 1 | N/A Duolok Tube End |
| ISSD6UE |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 3/8 in | N/A Tube Fitting | N/A 3/8 in | N/A 1 | N/A Duolok Tube End |
| ISSD8UE |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 1/2 in | N/A Tube Fitting | N/A 1/2 in | N/A 1 | N/A Duolok Tube End |
| ISSDM10UE |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 10 mm | N/A Tube Fitting | N/A 10 mm | N/A 1 | N/A Duolok Tube End |
| ISSDM12UE |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 12 mm | N/A Tube Fitting | N/A 12 mm | N/A 1 | N/A Duolok Tube End |
| ISSDM14UE |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 14 mm | N/A Tube Fitting | N/A 14 mm | N/A 1 | N/A Duolok Tube End |
| ISSDM15UE |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 15 mm | N/A Tube Fitting | N/A 15 mm | N/A 1 | N/A Duolok Tube End |
| ISSDM16UE |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 16 mm | N/A Tube Fitting | N/A 16 mm | N/A 1 | N/A Duolok Tube End |
| ISSDM18UE |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 18 mm | N/A Tube Fitting | N/A 18 mm | N/A 1 | N/A Duolok Tube End |
| ISSDM20UE |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 20 mm | N/A Tube Fitting | N/A 20 mm | N/A 1 | N/A Duolok Tube End |
| ISSDM22UE |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 22 mm | N/A Tube Fitting | N/A 22 mm | N/A 1 | N/A Duolok Tube End |
| ISSDM25UE |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 25 mm | N/A Tube Fitting | N/A 25 mm | N/A 1 | N/A Duolok Tube End |
| ISSDM3UE |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 3 mm | N/A Tube Fitting | N/A 3 mm | N/A 1 | N/A Duolok Tube End |
| ISSDM4UE |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 4 mm | N/A Tube Fitting | N/A 4 mm | N/A 1 | N/A Duolok Tube End |