Tube fitting union elbows have two tube fitting end connections to connect two pieces of tubing at a 90° angle.
Tube fitting union elbow
Union Elbow - Duolok
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

ISSD10UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 5/8 in N/A Tube Fitting N/A 5/8 in N/A 1 N/A Duolok Tube End
ISSD12UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/4 in N/A Tube Fitting N/A 3/4 in N/A 1 N/A Duolok Tube End
ISSD14UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 7/8 in N/A Tube Fitting N/A 7/8 in N/A 1 N/A Duolok Tube End
ISSD16UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1 in N/A Tube Fitting N/A 1 in N/A 1 N/A Duolok Tube End
ISSD1UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/16 in N/A Tube Fitting N/A 1/16 in N/A 1 N/A Duolok Tube End
ISSD20UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1 1/4 in N/A Tube Fitting N/A 1 1/4 in N/A 1 N/A Duolok Tube End
ISSD24UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1 1/2 in N/A Tube Fitting N/A 1 1/2 in N/A 1 N/A Duolok Tube End
ISSD2UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/8 in N/A 1 N/A Duolok Tube End
ISSD32UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 2 in N/A Tube Fitting N/A 2 in N/A 1 N/A Duolok Tube End
ISSD3UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/16 in N/A Tube Fitting N/A 3/16 in N/A 1 N/A Duolok Tube End
ISSD4UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A 1 N/A Duolok Tube End
ISSD5UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 5/16 in N/A Tube Fitting N/A 5/16 in N/A 1 N/A Duolok Tube End
ISSD6UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A 1 N/A Duolok Tube End
ISSD8UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A 1 N/A Duolok Tube End
ISSDM10UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 10 mm N/A Tube Fitting N/A 10 mm N/A 1 N/A Duolok Tube End
ISSDM12UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Tube Fitting N/A 12 mm N/A 1 N/A Duolok Tube End
ISSDM14UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 14 mm N/A Tube Fitting N/A 14 mm N/A 1 N/A Duolok Tube End
ISSDM15UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 15 mm N/A Tube Fitting N/A 15 mm N/A 1 N/A Duolok Tube End
ISSDM16UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 16 mm N/A Tube Fitting N/A 16 mm N/A 1 N/A Duolok Tube End
ISSDM18UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 18 mm N/A Tube Fitting N/A 18 mm N/A 1 N/A Duolok Tube End
ISSDM20UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 20 mm N/A Tube Fitting N/A 20 mm N/A 1 N/A Duolok Tube End
ISSDM22UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 22 mm N/A Tube Fitting N/A 22 mm N/A 1 N/A Duolok Tube End
ISSDM25UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 25 mm N/A Tube Fitting N/A 25 mm N/A 1 N/A Duolok Tube End
ISSDM3UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3 mm N/A Tube Fitting N/A 3 mm N/A 1 N/A Duolok Tube End
ISSDM4UE N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 4 mm N/A Tube Fitting N/A 4 mm N/A 1 N/A Duolok Tube End
Unit of Measure
1 2 3