Duolok union cross with four tube fitting end connections connect four tubes in a cross pattern.
Tube fitting union cross
Union Cross - Duolok
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Connection 3 - Type

Connection 3 - Size

Connection 4 - Type

Connection 4 - Size

Production Category

End Connection Type

IBD2UCS N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/8 in N/A 1 N/A Duolok Tube End
IBD4UCS N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A 1 N/A Duolok Tube End
IBD6UCS N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A 1 N/A Duolok Tube End
IBD8UCS N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A 1 N/A Duolok Tube End
IBDM10UCS N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 10 mm N/A Tube Fitting N/A 10 mm N/A Tube Fitting N/A 10 mm N/A Tube Fitting N/A 10 mm N/A 4 N/A Duolok Tube End
IBDM12UCS N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 12 mm N/A Tube Fitting N/A 12 mm N/A Tube Fitting N/A 12 mm N/A Tube Fitting N/A 12 mm N/A 4 N/A Duolok Tube End
IBDM16UCS N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 16 mm N/A Tube Fitting N/A 16 mm N/A Tube Fitting N/A 16 mm N/A Tube Fitting N/A 16 mm N/A 4 N/A Duolok Tube End
IBDM3UCS N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3 mm N/A Tube Fitting N/A 3 mm N/A Tube Fitting N/A 3 mm N/A Tube Fitting N/A 3 mm N/A 4 N/A Duolok Tube End
IBDM6UCS N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 6 mm N/A Tube Fitting N/A 6 mm N/A Tube Fitting N/A 6 mm N/A Tube Fitting N/A 6 mm N/A 1 N/A Duolok Tube End
IBDM8UCS N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 8 mm N/A Tube Fitting N/A 8 mm N/A Tube Fitting N/A 8 mm N/A Tube Fitting N/A 8 mm N/A 4 N/A Duolok Tube End
ISSD12UCS N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/4 in N/A Tube Fitting N/A 3/4 in N/A Tube Fitting N/A 3/4 in N/A Tube Fitting N/A 3/4 in N/A 1 N/A Duolok Tube End
ISSD16UCS N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1 in N/A Tube Fitting N/A 1 in N/A Tube Fitting N/A 1 in N/A Tube Fitting N/A 1 in N/A 1 N/A Duolok Tube End
ISSD2UCS N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/8 in N/A 1 N/A Duolok Tube End
ISSD4UCS N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A 1 N/A Duolok Tube End
ISSD6UCS N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A 1 N/A Duolok Tube End
ISSD8UCS N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A 1 N/A Duolok Tube End
ISSDM10UCS N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 10 mm N/A Tube Fitting N/A 10 mm N/A Tube Fitting N/A 10 mm N/A Tube Fitting N/A 10 mm N/A 1 N/A Duolok Tube End
ISSDM12UCS N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Tube Fitting N/A 12 mm N/A Tube Fitting N/A 12 mm N/A Tube Fitting N/A 12 mm N/A 1 N/A Duolok Tube End
ISSDM16UCS N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 16 mm N/A Tube Fitting N/A 16 mm N/A Tube Fitting N/A 16 mm N/A Tube Fitting N/A 16 mm N/A 1 N/A Duolok Tube End
ISSDM18UCS N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 18 mm N/A Tube Fitting N/A 18 mm N/A Tube Fitting N/A 18 mm N/A Tube Fitting N/A 18 mm N/A 1 N/A Duolok Tube End
ISSDM3UCS N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3 mm N/A Tube Fitting N/A 3 mm N/A Tube Fitting N/A 3 mm N/A Tube Fitting N/A 3 mm N/A 1 N/A Duolok Tube End
ISSDM6UCS N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 6 mm N/A Tube Fitting N/A 6 mm N/A Tube Fitting N/A 6 mm N/A Tube Fitting N/A 6 mm N/A 1 N/A Duolok Tube End
ISSDM8UCS N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 8 mm N/A Tube Fitting N/A 8 mm N/A Tube Fitting N/A 8 mm N/A Tube Fitting N/A 8 mm N/A 1 N/A Duolok Tube End
IMD12UCS N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/4 in N/A Tube Fitting N/A 3/4 in N/A Tube Fitting N/A 3/4 in N/A Tube Fitting N/A 3/4 in N/A 4 N/A Duolok Tube End
IMD2UCS N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/8 in N/A 4 N/A Duolok Tube End
Unit of Measure
1 2