SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Duolok union cross with four tube fitting end connections connect four tubes in a cross pattern.
Unit of Measure
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Connection 3 - Type |
Connection 3 - Size |
Connection 4 - Type |
Connection 4 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| IBD2UCS |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 1/8 in | N/A Tube Fitting | N/A 1/8 in | N/A Tube Fitting | N/A 1/8 in | N/A Tube Fitting | N/A 1/8 in | N/A 1 | N/A Duolok Tube End |
| IBD4UCS |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 1/4 in | N/A Tube Fitting | N/A 1/4 in | N/A Tube Fitting | N/A 1/4 in | N/A Tube Fitting | N/A 1/4 in | N/A 1 | N/A Duolok Tube End |
| IBD6UCS |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 3/8 in | N/A Tube Fitting | N/A 3/8 in | N/A Tube Fitting | N/A 3/8 in | N/A Tube Fitting | N/A 3/8 in | N/A 1 | N/A Duolok Tube End |
| IBD8UCS |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 1/2 in | N/A Tube Fitting | N/A 1/2 in | N/A Tube Fitting | N/A 1/2 in | N/A Tube Fitting | N/A 1/2 in | N/A 1 | N/A Duolok Tube End |
| IBDM10UCS |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 10 mm | N/A Tube Fitting | N/A 10 mm | N/A Tube Fitting | N/A 10 mm | N/A Tube Fitting | N/A 10 mm | N/A 4 | N/A Duolok Tube End |
| IBDM12UCS |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 12 mm | N/A Tube Fitting | N/A 12 mm | N/A Tube Fitting | N/A 12 mm | N/A Tube Fitting | N/A 12 mm | N/A 4 | N/A Duolok Tube End |
| IBDM16UCS |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 16 mm | N/A Tube Fitting | N/A 16 mm | N/A Tube Fitting | N/A 16 mm | N/A Tube Fitting | N/A 16 mm | N/A 4 | N/A Duolok Tube End |
| IBDM3UCS |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 3 mm | N/A Tube Fitting | N/A 3 mm | N/A Tube Fitting | N/A 3 mm | N/A Tube Fitting | N/A 3 mm | N/A 4 | N/A Duolok Tube End |
| IBDM6UCS |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 6 mm | N/A Tube Fitting | N/A 6 mm | N/A Tube Fitting | N/A 6 mm | N/A Tube Fitting | N/A 6 mm | N/A 1 | N/A Duolok Tube End |
| IBDM8UCS |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 8 mm | N/A Tube Fitting | N/A 8 mm | N/A Tube Fitting | N/A 8 mm | N/A Tube Fitting | N/A 8 mm | N/A 4 | N/A Duolok Tube End |
| ISSD12UCS |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 3/4 in | N/A Tube Fitting | N/A 3/4 in | N/A Tube Fitting | N/A 3/4 in | N/A Tube Fitting | N/A 3/4 in | N/A 1 | N/A Duolok Tube End |
| ISSD16UCS |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 1 in | N/A Tube Fitting | N/A 1 in | N/A Tube Fitting | N/A 1 in | N/A Tube Fitting | N/A 1 in | N/A 1 | N/A Duolok Tube End |
| ISSD2UCS |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 1/8 in | N/A Tube Fitting | N/A 1/8 in | N/A Tube Fitting | N/A 1/8 in | N/A Tube Fitting | N/A 1/8 in | N/A 1 | N/A Duolok Tube End |
| ISSD4UCS |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 1/4 in | N/A Tube Fitting | N/A 1/4 in | N/A Tube Fitting | N/A 1/4 in | N/A Tube Fitting | N/A 1/4 in | N/A 1 | N/A Duolok Tube End |
| ISSD6UCS |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 3/8 in | N/A Tube Fitting | N/A 3/8 in | N/A Tube Fitting | N/A 3/8 in | N/A Tube Fitting | N/A 3/8 in | N/A 1 | N/A Duolok Tube End |
| ISSD8UCS |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 1/2 in | N/A Tube Fitting | N/A 1/2 in | N/A Tube Fitting | N/A 1/2 in | N/A Tube Fitting | N/A 1/2 in | N/A 1 | N/A Duolok Tube End |
| ISSDM10UCS |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 10 mm | N/A Tube Fitting | N/A 10 mm | N/A Tube Fitting | N/A 10 mm | N/A Tube Fitting | N/A 10 mm | N/A 1 | N/A Duolok Tube End |
| ISSDM12UCS |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 12 mm | N/A Tube Fitting | N/A 12 mm | N/A Tube Fitting | N/A 12 mm | N/A Tube Fitting | N/A 12 mm | N/A 1 | N/A Duolok Tube End |
| ISSDM16UCS |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 16 mm | N/A Tube Fitting | N/A 16 mm | N/A Tube Fitting | N/A 16 mm | N/A Tube Fitting | N/A 16 mm | N/A 1 | N/A Duolok Tube End |
| ISSDM18UCS |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 18 mm | N/A Tube Fitting | N/A 18 mm | N/A Tube Fitting | N/A 18 mm | N/A Tube Fitting | N/A 18 mm | N/A 1 | N/A Duolok Tube End |
| ISSDM3UCS |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 3 mm | N/A Tube Fitting | N/A 3 mm | N/A Tube Fitting | N/A 3 mm | N/A Tube Fitting | N/A 3 mm | N/A 1 | N/A Duolok Tube End |
| ISSDM6UCS |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 6 mm | N/A Tube Fitting | N/A 6 mm | N/A Tube Fitting | N/A 6 mm | N/A Tube Fitting | N/A 6 mm | N/A 1 | N/A Duolok Tube End |
| ISSDM8UCS |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 8 mm | N/A Tube Fitting | N/A 8 mm | N/A Tube Fitting | N/A 8 mm | N/A Tube Fitting | N/A 8 mm | N/A 1 | N/A Duolok Tube End |
| IMD12UCS |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 3/4 in | N/A Tube Fitting | N/A 3/4 in | N/A Tube Fitting | N/A 3/4 in | N/A Tube Fitting | N/A 3/4 in | N/A 4 | N/A Duolok Tube End |
| IMD2UCS |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 1/8 in | N/A Tube Fitting | N/A 1/8 in | N/A Tube Fitting | N/A 1/8 in | N/A Tube Fitting | N/A 1/8 in | N/A 4 | N/A Duolok Tube End |
Unit of Measure
1 2