Reducing unions are straight fittings connecting one larger tube and a smaller tube.
Tube fitting reducing union
Reducing Union - Duolok
Unit of Measure
1 2 3 4 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

ISSDM12RUM10 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Tube Fitting N/A 10 mm N/A 1 N/A Duolok Tube End
ISSDM12RUM6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Tube Fitting N/A 6 mm N/A 1 N/A Duolok Tube End
ISSDM12RUM8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Tube Fitting N/A 8 mm N/A 1 N/A Duolok Tube End
ISSDM16RUM10 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 16 mm N/A Tube Fitting N/A 10 mm N/A 1 N/A Duolok Tube End
ISSDM16RUM12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 16 mm N/A Tube Fitting N/A 12 mm N/A 1 N/A Duolok Tube End
ISSDM18RUM12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 18 mm N/A Tube Fitting N/A 12 mm N/A 1 N/A Duolok Tube End
ISSDM25RUM18 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 25 mm N/A Tube Fitting N/A 18 mm N/A 4 N/A Duolok Tube End
ISSDM25RUM20 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 25 mm N/A Tube Fitting N/A 20 mm N/A 4 N/A Duolok Tube End
ISSDM6RUM3 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 6 mm N/A Tube Fitting N/A 3 mm N/A 1 N/A Duolok Tube End
ISSDM6RUM4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 6 mm N/A Tube Fitting N/A 4 mm N/A 1 N/A Duolok Tube End
ISSDM8RUM6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 8 mm N/A Tube Fitting N/A 6 mm N/A 1 N/A Duolok Tube End
IMD10RU8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 5/8 in N/A Tube Fitting N/A 1/2 in N/A 4 N/A Duolok Tube End
IMD12RU10 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/4 in N/A Tube Fitting N/A 5/8 in N/A 4 N/A Duolok Tube End
IMD12RU4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/4 in N/A Tube Fitting N/A 1/4 in N/A 4 N/A Duolok Tube End
IMD12RU6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/4 in N/A Tube Fitting N/A 3/8 in N/A 4 N/A Duolok Tube End
IMD12RU8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/4 in N/A Tube Fitting N/A 1/2 in N/A 4 N/A Duolok Tube End
IMD2RU1 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/16 in N/A 3 N/A Duolok Tube End
IMD4RU1 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/16 in N/A 3 N/A Duolok Tube End
IMD4RU2 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/8 in N/A 3 N/A Duolok Tube End
IMD6RU2 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 1/8 in N/A 4 N/A Duolok Tube End
IMD6RU4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 1/4 in N/A 3 N/A Duolok Tube End
IMD6RU5 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 5/16 in N/A 4 N/A Duolok Tube End
IMD8RU2 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/8 in N/A 4 N/A Duolok Tube End
IMD8RU4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/4 in N/A 3 N/A Duolok Tube End
IMD8RU6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 3/8 in N/A 3 N/A Duolok Tube End
Unit of Measure
1 2 3 4