SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Reducing unions are straight fittings connecting one larger tube and a smaller tube.
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
| ISSDM12RUM10 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 12 mm | N/A Tube Fitting | N/A 10 mm | N/A 1 | N/A Duolok Tube End |
| ISSDM12RUM6 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 12 mm | N/A Tube Fitting | N/A 6 mm | N/A 1 | N/A Duolok Tube End |
| ISSDM12RUM8 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 12 mm | N/A Tube Fitting | N/A 8 mm | N/A 1 | N/A Duolok Tube End |
| ISSDM16RUM10 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 16 mm | N/A Tube Fitting | N/A 10 mm | N/A 1 | N/A Duolok Tube End |
| ISSDM16RUM12 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 16 mm | N/A Tube Fitting | N/A 12 mm | N/A 1 | N/A Duolok Tube End |
| ISSDM18RUM12 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 18 mm | N/A Tube Fitting | N/A 12 mm | N/A 1 | N/A Duolok Tube End |
| ISSDM25RUM18 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 25 mm | N/A Tube Fitting | N/A 18 mm | N/A 4 | N/A Duolok Tube End |
| ISSDM25RUM20 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 25 mm | N/A Tube Fitting | N/A 20 mm | N/A 4 | N/A Duolok Tube End |
| ISSDM6RUM3 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 6 mm | N/A Tube Fitting | N/A 3 mm | N/A 1 | N/A Duolok Tube End |
| ISSDM6RUM4 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 6 mm | N/A Tube Fitting | N/A 4 mm | N/A 1 | N/A Duolok Tube End |
| ISSDM8RUM6 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 8 mm | N/A Tube Fitting | N/A 6 mm | N/A 1 | N/A Duolok Tube End |
| IMD10RU8 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 5/8 in | N/A Tube Fitting | N/A 1/2 in | N/A 4 | N/A Duolok Tube End |
| IMD12RU10 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 3/4 in | N/A Tube Fitting | N/A 5/8 in | N/A 4 | N/A Duolok Tube End |
| IMD12RU4 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 3/4 in | N/A Tube Fitting | N/A 1/4 in | N/A 4 | N/A Duolok Tube End |
| IMD12RU6 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 3/4 in | N/A Tube Fitting | N/A 3/8 in | N/A 4 | N/A Duolok Tube End |
| IMD12RU8 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 3/4 in | N/A Tube Fitting | N/A 1/2 in | N/A 4 | N/A Duolok Tube End |
| IMD2RU1 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 1/8 in | N/A Tube Fitting | N/A 1/16 in | N/A 3 | N/A Duolok Tube End |
| IMD4RU1 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 1/4 in | N/A Tube Fitting | N/A 1/16 in | N/A 3 | N/A Duolok Tube End |
| IMD4RU2 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 1/4 in | N/A Tube Fitting | N/A 1/8 in | N/A 3 | N/A Duolok Tube End |
| IMD6RU2 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 3/8 in | N/A Tube Fitting | N/A 1/8 in | N/A 4 | N/A Duolok Tube End |
| IMD6RU4 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 3/8 in | N/A Tube Fitting | N/A 1/4 in | N/A 3 | N/A Duolok Tube End |
| IMD6RU5 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 3/8 in | N/A Tube Fitting | N/A 5/16 in | N/A 4 | N/A Duolok Tube End |
| IMD8RU2 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 1/2 in | N/A Tube Fitting | N/A 1/8 in | N/A 4 | N/A Duolok Tube End |
| IMD8RU4 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 1/2 in | N/A Tube Fitting | N/A 1/4 in | N/A 3 | N/A Duolok Tube End |
| IMD8RU6 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 1/2 in | N/A Tube Fitting | N/A 3/8 in | N/A 3 | N/A Duolok Tube End |