Reducing unions are straight fittings connecting one larger tube and a smaller tube.
Tube fitting reducing union
Reducing Union - Duolok
Unit of Measure
1 2 3 4 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

ISSD10RU6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 5/8 in N/A Tube Fitting N/A 3/8 in N/A 1 N/A Duolok Tube End
ISSD10RU8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 5/8 in N/A Tube Fitting N/A 1/2 in N/A 1 N/A Duolok Tube End
ISSD12RU10 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/4 in N/A Tube Fitting N/A 5/8 in N/A 1 N/A Duolok Tube End
ISSD12RU4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/4 in N/A Tube Fitting N/A 1/4 in N/A 1 N/A Duolok Tube End
ISSD12RU6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/4 in N/A Tube Fitting N/A 3/8 in N/A 1 N/A Duolok Tube End
ISSD12RU8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/4 in N/A Tube Fitting N/A 1/2 in N/A 1 N/A Duolok Tube End
ISSD16RU12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1 in N/A Tube Fitting N/A 3/4 in N/A 1 N/A Duolok Tube End
ISSD16RU8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1 in N/A Tube Fitting N/A 1/2 in N/A 1 N/A Duolok Tube End
ISSD2RU1 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/16 in N/A 1 N/A Duolok Tube End
ISSD3RU1 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/16 in N/A Tube Fitting N/A 1/16 in N/A 1 N/A Duolok Tube End
ISSD3RU2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/16 in N/A Tube Fitting N/A 1/8 in N/A 1 N/A Duolok Tube End
ISSD4RU1 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/16 in N/A 1 N/A Duolok Tube End
ISSD4RU2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/8 in N/A 1 N/A Duolok Tube End
ISSD4RU3 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 3/16 in N/A 1 N/A Duolok Tube End
ISSD5RU2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 5/16 in N/A Tube Fitting N/A 1/8 in N/A 1 N/A Duolok Tube End
ISSD5RU4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 5/16 in N/A Tube Fitting N/A 1/4 in N/A 1 N/A Duolok Tube End
ISSD6RU1 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 1/16 in N/A 1 N/A Duolok Tube End
ISSD6RU2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 1/8 in N/A 1 N/A Duolok Tube End
ISSD6RU4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 1/4 in N/A 1 N/A Duolok Tube End
ISSD6RU5 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 5/16 in N/A 1 N/A Duolok Tube End
ISSD8RU2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/8 in N/A 1 N/A Duolok Tube End
ISSD8RU4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/4 in N/A 1 N/A Duolok Tube End
ISSD8RU6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 3/8 in N/A 1 N/A Duolok Tube End
ISSDM10RUM6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 10 mm N/A Tube Fitting N/A 6 mm N/A 1 N/A Duolok Tube End
ISSDM10RUM8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 10 mm N/A Tube Fitting N/A 8 mm N/A 1 N/A Duolok Tube End
Unit of Measure
1 2 3 4