Duolok bulkhead unions are straight tube fittings designed to pass through a bulkhead or cabinet wall. They have two equal size tube fitting end connections and an extended threaded body designed to be secured the fitting to a bulkhead or cabinet wall with a bulkhead nut.
Tube fitting bulkhead union
Bulkhead Union - Duolk Tube Fitting
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

IMD8BU N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A 3 N/A Duolok Tube End
IHCD2BU N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/8 in N/A 4 N/A Duolok Tube End
IHCD4BU N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A 3 N/A Duolok Tube End
IHCD6BU N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A 4 N/A Duolok Tube End
IHCD8BU N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A 4 N/A Duolok Tube End
IBD10BU N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 5/8 in N/A Tube Fitting N/A 5/8 in N/A 1 N/A Duolok Tube End
IBD12BU N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/4 in N/A Tube Fitting N/A 3/4 in N/A 1 N/A Duolok Tube End
IBD1BU N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/16 in N/A Tube Fitting N/A 1/16 in N/A 1 N/A Duolok Tube End
IBD2BU N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/8 in N/A Tube Fitting N/A 1/8 in N/A 1 N/A Duolok Tube End
IBD3BU N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/16 in N/A Tube Fitting N/A 3/16 in N/A 1 N/A Duolok Tube End
IBD4BU N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A 1 N/A Duolok Tube End
IBD5BU N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 5/16 in N/A Tube Fitting N/A 5/16 in N/A 1 N/A Duolok Tube End
IBD6BU N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A 1 N/A Duolok Tube End
IBD8BU N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A 1 N/A Duolok Tube End
IBDM10BU N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 10 mm N/A Tube Fitting N/A 10 mm N/A 1 N/A Duolok Tube End
IBDM12BU N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 12 mm N/A Tube Fitting N/A 12 mm N/A 1 N/A Duolok Tube End
IBDM14BU N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 14 mm N/A Tube Fitting N/A 14 mm N/A 4 N/A Duolok Tube End
IBDM15BU N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 15 mm N/A Tube Fitting N/A 15 mm N/A 4 N/A Duolok Tube End
IBDM16BU N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 16 mm N/A Tube Fitting N/A 16 mm N/A 4 N/A Duolok Tube End
IBDM3BU N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3 mm N/A Tube Fitting N/A 3 mm N/A 4 N/A Duolok Tube End
IBDM4BU N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 4 mm N/A Tube Fitting N/A 4 mm N/A 4 N/A Duolok Tube End
IBDM6BU N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 6 mm N/A Tube Fitting N/A 6 mm N/A 1 N/A Duolok Tube End
IBDM8BU N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 8 mm N/A Tube Fitting N/A 8 mm N/A 1 N/A Duolok Tube End
Unit of Measure
1 2