SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Duolok bulkhead unions are straight tube fittings designed to pass through a bulkhead or cabinet wall. They have two equal size tube fitting end connections and an extended threaded body designed to be secured the fitting to a bulkhead or cabinet wall with a bulkhead nut.
Unit of Measure
1 2
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
| IMD8BU |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 1/2 in | N/A Tube Fitting | N/A 1/2 in | N/A 3 | N/A Duolok Tube End |
| IHCD2BU |
N/A
|
N/A Alloy C-276 | N/A Tube Fitting | N/A 1/8 in | N/A Tube Fitting | N/A 1/8 in | N/A 4 | N/A Duolok Tube End |
| IHCD4BU |
N/A
|
N/A Alloy C-276 | N/A Tube Fitting | N/A 1/4 in | N/A Tube Fitting | N/A 1/4 in | N/A 3 | N/A Duolok Tube End |
| IHCD6BU |
N/A
|
N/A Alloy C-276 | N/A Tube Fitting | N/A 3/8 in | N/A Tube Fitting | N/A 3/8 in | N/A 4 | N/A Duolok Tube End |
| IHCD8BU |
N/A
|
N/A Alloy C-276 | N/A Tube Fitting | N/A 1/2 in | N/A Tube Fitting | N/A 1/2 in | N/A 4 | N/A Duolok Tube End |
| IBD10BU |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 5/8 in | N/A Tube Fitting | N/A 5/8 in | N/A 1 | N/A Duolok Tube End |
| IBD12BU |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 3/4 in | N/A Tube Fitting | N/A 3/4 in | N/A 1 | N/A Duolok Tube End |
| IBD1BU |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 1/16 in | N/A Tube Fitting | N/A 1/16 in | N/A 1 | N/A Duolok Tube End |
| IBD2BU |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 1/8 in | N/A Tube Fitting | N/A 1/8 in | N/A 1 | N/A Duolok Tube End |
| IBD3BU |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 3/16 in | N/A Tube Fitting | N/A 3/16 in | N/A 1 | N/A Duolok Tube End |
| IBD4BU |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 1/4 in | N/A Tube Fitting | N/A 1/4 in | N/A 1 | N/A Duolok Tube End |
| IBD5BU |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 5/16 in | N/A Tube Fitting | N/A 5/16 in | N/A 1 | N/A Duolok Tube End |
| IBD6BU |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 3/8 in | N/A Tube Fitting | N/A 3/8 in | N/A 1 | N/A Duolok Tube End |
| IBD8BU |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 1/2 in | N/A Tube Fitting | N/A 1/2 in | N/A 1 | N/A Duolok Tube End |
| IBDM10BU |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 10 mm | N/A Tube Fitting | N/A 10 mm | N/A 1 | N/A Duolok Tube End |
| IBDM12BU |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 12 mm | N/A Tube Fitting | N/A 12 mm | N/A 1 | N/A Duolok Tube End |
| IBDM14BU |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 14 mm | N/A Tube Fitting | N/A 14 mm | N/A 4 | N/A Duolok Tube End |
| IBDM15BU |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 15 mm | N/A Tube Fitting | N/A 15 mm | N/A 4 | N/A Duolok Tube End |
| IBDM16BU |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 16 mm | N/A Tube Fitting | N/A 16 mm | N/A 4 | N/A Duolok Tube End |
| IBDM3BU |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 3 mm | N/A Tube Fitting | N/A 3 mm | N/A 4 | N/A Duolok Tube End |
| IBDM4BU |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 4 mm | N/A Tube Fitting | N/A 4 mm | N/A 4 | N/A Duolok Tube End |
| IBDM6BU |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 6 mm | N/A Tube Fitting | N/A 6 mm | N/A 1 | N/A Duolok Tube End |
| IBDM8BU |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 8 mm | N/A Tube Fitting | N/A 8 mm | N/A 1 | N/A Duolok Tube End |
Unit of Measure
1 2