Tube fitting straight thread weld connector
Tube fitting to pipe weld
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

IBD20MPWC20 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1 1/4 in N/A Pipe Stub N/A 1 1/4 in N/A 4 N/A Duolok Tube End by Pipe Stub Weld
IBD24MPWC24 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1 1/2 in N/A Pipe Stub N/A 1 1/2 in N/A 4 N/A Duolok Tube End by Pipe Stub Weld
ISSD10MPWC8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 5/8 in N/A Pipe Stub N/A 1/2 in N/A 1 N/A Duolok Tube End by Pipe Stub Weld
ISSD12MPWC12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/4 in N/A Pipe Stub N/A 3/4 in N/A 1 N/A Duolok Tube End by Pipe Stub Weld
ISSD16MPWC16 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1 in N/A Pipe Stub N/A 1 in N/A 1 N/A Duolok Tube End by Pipe Stub Weld
ISSD20MPWC20 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1 1/4 in N/A Pipe Stub N/A 1 1/4 in N/A 1 N/A Duolok Tube End by Pipe Stub Weld
ISSD24MPWC24 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1 1/2 in N/A Pipe Stub N/A 1 1/2 in N/A 1 N/A Duolok Tube End by Pipe Stub Weld
ISSD2MPWC2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/8 in N/A Pipe Stub N/A 1/8 in N/A 1 N/A Duolok Tube End by Pipe Stub Weld
ISSD3MPWC2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/16 in N/A Pipe Stub N/A 1/8 in N/A 1 N/A Duolok Tube End by Pipe Stub Weld
ISSD4MPWC2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Pipe Stub N/A 1/8 in N/A 1 N/A Duolok Tube End by Pipe Stub Weld
ISSD4MPWC4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Pipe Stub N/A 1/4 in N/A 1 N/A Duolok Tube End by Pipe Stub Weld
ISSD5MPWC4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 5/16 in N/A Pipe Stub N/A 1/4 in N/A 1 N/A Duolok Tube End by Pipe Stub Weld
ISSD6MPWC4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A Pipe Stub N/A 1/4 in N/A 1 N/A Duolok Tube End by Pipe Stub Weld
ISSD6MPWC6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A Pipe Stub N/A 3/8 in N/A 1 N/A Duolok Tube End by Pipe Stub Weld
ISSD6MPWC8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A Pipe Stub N/A 1/2 in N/A 1 N/A Duolok Tube End by Pipe Stub Weld
ISSD8MPWC12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A Pipe Stub N/A 3/4 in N/A 1 N/A Duolok Tube End by Pipe Stub Weld
ISSD8MPWC6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A Pipe Stub N/A 3/8 in N/A 1 N/A Duolok Tube End by Pipe Stub Weld
ISSD8MPWC8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A Pipe Stub N/A 1/2 in N/A 1 N/A Duolok Tube End by Pipe Stub Weld
ISSDM10MPWC4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 10 mm N/A Pipe Stub N/A 1/4 in N/A 1 N/A Duolok Tube End by Pipe Stub Weld
ISSDM10MPWC6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 10 mm N/A Pipe Stub N/A 3/8 in N/A 1 N/A Duolok Tube End by Pipe Stub Weld
ISSDM10MPWC8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 10 mm N/A Pipe Stub N/A 1/2 in N/A 1 N/A Duolok Tube End by Pipe Stub Weld
ISSDM12MPWC4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Pipe Stub N/A 1/4 in N/A 1 N/A Duolok Tube End by Pipe Stub Weld
ISSDM12MPWC6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Pipe Stub N/A 3/8 in N/A 1 N/A Duolok Tube End by Pipe Stub Weld
ISSDM12MPWC8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Pipe Stub N/A 1/2 in N/A 4 N/A Duolok Tube End by Pipe Stub Weld
ISSDM14MPWC6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 14 mm N/A Pipe Stub N/A 3/8 in N/A 4 N/A Duolok Tube End by Pipe Stub Weld
Unit of Measure
1 2