Tube fitting straight thread weld connector
Tube fitting to pipe weld
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

ISSDM15MPWC8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 15 mm N/A Pipe Stub N/A 1/2 in N/A 1 N/A Duolok Tube End by Pipe Stub Weld
ISSDM16MPWC8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 16 mm N/A Pipe Stub N/A 1/2 in N/A 1 N/A Duolok Tube End by Pipe Stub Weld
ISSDM18MPWC8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 18 mm N/A Pipe Stub N/A 1/2 in N/A 1 N/A Duolok Tube End by Pipe Stub Weld
ISSDM3MPWC2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3 mm N/A Pipe Stub N/A 1/8 in N/A 1 N/A Duolok Tube End by Pipe Stub Weld
ISSDM4MPWC2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 4 mm N/A Pipe Stub N/A 1/8 in N/A 1 N/A Duolok Tube End by Pipe Stub Weld
ISSDM6MPWC2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 6 mm N/A Pipe Stub N/A 1/8 in N/A 1 N/A Duolok Tube End by Pipe Stub Weld
ISSDM6MPWC4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 6 mm N/A Pipe Stub N/A 1/4 in N/A 1 N/A Duolok Tube End by Pipe Stub Weld
ISSDM8MPWC2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 8 mm N/A Pipe Stub N/A 1/8 in N/A 1 N/A Duolok Tube End by Pipe Stub Weld
ISSDM8MPWC4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 8 mm N/A Pipe Stub N/A 1/4 in N/A 1 N/A Duolok Tube End by Pipe Stub Weld
ISSDM8MPWC8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 8 mm N/A Pipe Stub N/A 1/2 in N/A 1 N/A Duolok Tube End by Pipe Stub Weld
ISSD16MPWC12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1 in N/A Pipe Stub N/A 3/4 in N/A 3 N/A Duolok Tube End by Pipe Stub Weld
Unit of Measure
1 2