Tube fitting straight thread run tee
Tube fitting SAE straight thread male run tee
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Connection 3 - Type

Connection 3 - Size

Production Category

End Connection Type

IBU12MRTST12 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A Tube Fitting N/A 3/4 in N/A 4 N/A Unilok Tube End by Male SAE Straight Thread
IBU16MRTST16 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1 in N/A Male SAE Straight Thread N/A 1 in N/A Tube Fitting N/A 1 in N/A 4 N/A Unilok Tube End by Male SAE Straight Thread
IBU4MRTST4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A 4 N/A Unilok Tube End by Male SAE Straight Thread
IBU6MRTST6 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A 4 N/A Unilok Tube End by Male SAE Straight Thread
IBU8MRTST8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A 4 N/A Unilok Tube End by Male SAE Straight Thread
ISSU12MRTST12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A Tube Fitting N/A 3/4 in N/A 3 N/A Unilok Tube End by Male SAE Straight Thread
ISSU16MRTST16 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1 in N/A Male SAE Straight Thread N/A 1 in N/A Tube Fitting N/A 1 in N/A 3 N/A Unilok Tube End by Male SAE Straight Thread
ISSU4MRTST4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A 1 N/A Unilok Tube End by Male SAE Straight Thread
ISSU6MRTST6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A 3 N/A Unilok Tube End by Male SAE Straight Thread
ISSU8MRTST8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A 1 N/A Unilok Tube End by Male SAE Straight Thread
IHCU4MRTST4 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A 4 N/A Unilok Tube End by Male SAE Straight Thread
IHCU6MRTST6 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A 4 N/A Unilok Tube End by Male SAE Straight Thread
IHCU8MRTST8 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A 4 N/A Unilok Tube End by Male SAE Straight Thread
IMU4MRTST4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A 4 N/A Unilok Tube End by Male SAE Straight Thread
IMU6MRTST6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A 4 N/A Unilok Tube End by Male SAE Straight Thread
IMU8MRTST8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A 4 N/A Unilok Tube End by Male SAE Straight Thread
Unit of Measure
1