SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Unit of Measure
1
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Connection 3 - Type |
Connection 3 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|
| IBU12MBTST12 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 3/4 in | N/A Tube Fitting | N/A 3/4 in | N/A Male SAE Straight Thread | N/A 3/4 in | N/A 4 | N/A Unilok Tube End by Male SAE Straight Thread |
| IBU16MBTST16 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 1 in | N/A Tube Fitting | N/A 1 in | N/A Male SAE Straight Thread | N/A 1 in | N/A 4 | N/A Unilok Tube End by Male SAE Straight Thread |
| IBU4MBTST4 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 1/4 in | N/A Tube Fitting | N/A 1/4 in | N/A Male SAE Straight Thread | N/A 1/4 in | N/A 4 | N/A Unilok Tube End by Male SAE Straight Thread |
| IBU6MBTST6 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 3/8 in | N/A Tube Fitting | N/A 3/8 in | N/A Male SAE Straight Thread | N/A 3/8 in | N/A 4 | N/A Unilok Tube End by Male SAE Straight Thread |
| IBU8MBTST8 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 1/2 in | N/A Tube Fitting | N/A 1/2 in | N/A Male SAE Straight Thread | N/A 1/2 in | N/A 4 | N/A Unilok Tube End by Male SAE Straight Thread |
| ISSU12MBTST12 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 3/4 in | N/A Tube Fitting | N/A 3/4 in | N/A Male SAE Straight Thread | N/A 3/4 in | N/A 3 | N/A Unilok Tube End by Male SAE Straight Thread |
| ISSU16MBTST16 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 1 in | N/A Tube Fitting | N/A 1 in | N/A Male SAE Straight Thread | N/A 1 in | N/A 3 | N/A Unilok Tube End by Male SAE Straight Thread |
| ISSU4MBTST4 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 1/4 in | N/A Tube Fitting | N/A 1/4 in | N/A Male SAE Straight Thread | N/A 1/4 in | N/A 1 | N/A Unilok Tube End by Male SAE Straight Thread |
| ISSU6MBTST6 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 3/8 in | N/A Tube Fitting | N/A 3/8 in | N/A Male SAE Straight Thread | N/A 3/8 in | N/A 1 | N/A Unilok Tube End by Male SAE Straight Thread |
| ISSU8MBTST8 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 1/2 in | N/A Tube Fitting | N/A 1/2 in | N/A Male SAE Straight Thread | N/A 1/2 in | N/A 1 | N/A Unilok Tube End by Male SAE Straight Thread |
| IHCU4MBTST4 |
N/A
|
N/A Alloy C-276 | N/A Tube Fitting | N/A 1/4 in | N/A Tube Fitting | N/A 1/4 in | N/A Male SAE Straight Thread | N/A 1/4 in | N/A 4 | N/A Unilok Tube End by Male SAE Straight Thread |
| IHCU6MBTST6 |
N/A
|
N/A Alloy C-276 | N/A Tube Fitting | N/A 3/8 in | N/A Tube Fitting | N/A 3/8 in | N/A Male SAE Straight Thread | N/A 3/8 in | N/A 4 | N/A Unilok Tube End by Male SAE Straight Thread |
| IHCU8MBTST8 |
N/A
|
N/A Alloy C-276 | N/A Tube Fitting | N/A 1/2 in | N/A Tube Fitting | N/A 1/2 in | N/A Male SAE Straight Thread | N/A 1/2 in | N/A 4 | N/A Unilok Tube End by Male SAE Straight Thread |
| IMU4MBTST4 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 1/4 in | N/A Tube Fitting | N/A 1/4 in | N/A Male SAE Straight Thread | N/A 1/4 in | N/A 4 | N/A Unilok Tube End by Male SAE Straight Thread |
| IMU6MBTST6 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 3/8 in | N/A Tube Fitting | N/A 3/8 in | N/A Male SAE Straight Thread | N/A 3/8 in | N/A 4 | N/A Unilok Tube End by Male SAE Straight Thread |
| IMU8MBTST8 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 1/2 in | N/A Tube Fitting | N/A 1/2 in | N/A Male SAE Straight Thread | N/A 1/2 in | N/A 4 | N/A Unilok Tube End by Male SAE Straight Thread |
Unit of Measure
1