Unilok adapters have one tube stub end that is inserted into a tube fitting and one male SAE straight thread end to connect to a female SAE straight thread port.
Tube fitting male straight thread adapter
Tube fitting male straight thread adapter
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

IBU12MAST12 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A Unilok Tube Stub by Male SAE Straight Thread
IBU16MAST16 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 1 in N/A Male SAE Straight Thread N/A 1 in N/A 4 N/A Unilok Tube Stub by Male SAE Straight Thread
IBU2MAST2 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 1/8 in N/A Male SAE Straight Thread N/A 1/8 in N/A 4 N/A Unilok Tube Stub by Male SAE Straight Thread
IBU4MAST4 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A Unilok Tube Stub by Male SAE Straight Thread
IBU6MAST4 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 3/8 in N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A Unilok Tube Stub by Male SAE Straight Thread
IBU6MAST6 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A Unilok Tube Stub by Male SAE Straight Thread
IBU6MAST8 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 3/8 in N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Unilok Tube Stub by Male SAE Straight Thread
IBU8MAST6 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 1/2 in N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A Unilok Tube Stub by Male SAE Straight Thread
IBU8MAST8 N/A CAD Icon (for items table) N/A Brass N/A Tube Stub N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Unilok Tube Stub by Male SAE Straight Thread
ISSU12MAST12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A 3 N/A Unilok Tube Stub by Male SAE Straight Thread
ISSU16MAST16 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 1 in N/A Male SAE Straight Thread N/A 1 in N/A 3 N/A Unilok Tube Stub by Male SAE Straight Thread
ISSU2MAST2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 1/8 in N/A Male SAE Straight Thread N/A 1/8 in N/A 4 N/A Unilok Tube Stub by Male SAE Straight Thread
ISSU4MAST4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A 3 N/A Unilok Tube Stub by Male SAE Straight Thread
ISSU6MAST4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 3/8 in N/A Male SAE Straight Thread N/A 1/4 in N/A 1 N/A Unilok Tube Stub by Male SAE Straight Thread
ISSU6MAST8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 3/8 in N/A Male SAE Straight Thread N/A 1/2 in N/A 3 N/A Unilok Tube Stub by Male SAE Straight Thread
ISSU8MAST6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 1/2 in N/A Male SAE Straight Thread N/A 3/8 in N/A 3 N/A Unilok Tube Stub by Male SAE Straight Thread
ISSU8MAST8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A 3 N/A Unilok Tube Stub by Male SAE Straight Thread
ISSU6MAST6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Stub N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A 1 N/A Unilok Tube Stub by Male SAE Straight Thread
IHCU2MAST2 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Stub N/A 1/8 in N/A Male SAE Straight Thread N/A 1/8 in N/A 4 N/A Unilok Tube Stub by Male SAE Straight Thread
IHCU4MAST4 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Stub N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A Unilok Tube Stub by Male SAE Straight Thread
IHCU6MAST4 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Stub N/A 3/8 in N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A Unilok Tube Stub by Male SAE Straight Thread
IHCU6MAST8 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Stub N/A 3/8 in N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Unilok Tube Stub by Male SAE Straight Thread
IHCU8MAST6 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Stub N/A 1/2 in N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A Unilok Tube Stub by Male SAE Straight Thread
IHCU8MAST8 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Stub N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Unilok Tube Stub by Male SAE Straight Thread
IMU4MAST4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Stub N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A Unilok Tube Stub by Male SAE Straight Thread
Unit of Measure
1 2