Tube fitting male straight thread branch teel
Tube fitting straight thread male run tee
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Connection 3 - Type

Connection 3 - Size

Production Category

End Connection Type

IBG12MRTST12 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A Tube Fitting N/A 3/4 in N/A 4 N/A Griplok Tube End by Male SAE Straight Thread
IBG16MRTST16 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1 in N/A Male SAE Straight Thread N/A 1 in N/A Tube Fitting N/A 1 in N/A 4 N/A Griplok Tube End by Male SAE Straight Thread
IBG4MRTST4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A 4 N/A Griplok Tube End by Male SAE Straight Thread
IBG6MRTST6 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A 4 N/A Griplok Tube End by Male SAE Straight Thread
IBG8MRTST8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A 4 N/A Griplok Tube End by Male SAE Straight Thread
ISSG12MRTST12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A Tube Fitting N/A 3/4 in N/A 3 N/A Griplok Tube End by Male SAE Straight Thread
ISSG16MRTST16 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1 in N/A Male SAE Straight Thread N/A 1 in N/A Tube Fitting N/A 1 in N/A 3 N/A Griplok Tube End by Male SAE Straight Thread
ISSG4MRTST4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A Tube Fitting N/A 1/4 in N/A 1 N/A Griplok Tube End by Male SAE Straight Thread
ISSG6MRTST6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A Tube Fitting N/A 3/8 in N/A 3 N/A Griplok Tube End by Male SAE Straight Thread
ISSG8MRTST8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A 3 N/A Griplok Tube End by Male SAE Straight Thread
Unit of Measure
1