Tube fitting straight thread adapter
Male SAE Straight Thread Connector - Duolok
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

E_NUM

Production Category

End Connection Type

IHCD6MCST8 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 3/8 in N/A Male SAE Straight Thread N/A 1/2 in N/A 0.28 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IHCD8MCST12 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/2 in N/A Male SAE Straight Thread N/A 3/4 in N/A 0.41 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IHCD8MCST6 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/2 in N/A Male SAE Straight Thread N/A 3/8 in N/A 0.28 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IHCD8MCST8 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A 0.41 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IMD12MCST12 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A 0.62 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IMD12MCST8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/4 in N/A Male SAE Straight Thread N/A 1/2 in N/A 0.42 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IMD2MCST2 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/8 in N/A Male SAE Straight Thread N/A 1/8 in N/A 0.09 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IMD4MCST10 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Male SAE Straight Thread N/A 5/8 in N/A 0.19 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IMD4MCST4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A 0.19 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IMD4MCST6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Male SAE Straight Thread N/A 3/8 in N/A 0.19 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IMD4MCST8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Male SAE Straight Thread N/A 1/2 in N/A 0.19 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IMD6MCST10 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Male SAE Straight Thread N/A 5/8 in N/A 0.28 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IMD6MCST4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Male SAE Straight Thread N/A 1/4 in N/A 0.2 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IMD6MCST6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A 0.28 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IMD6MCST8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Male SAE Straight Thread N/A 1/2 in N/A 0.28 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IMD8MCST12 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Male SAE Straight Thread N/A 3/4 in N/A 0.41 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IMD8MCST6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Male SAE Straight Thread N/A 3/8 in N/A 0.28 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IMD8MCST8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A 0.41 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
ISSDM12MCST6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Male SAE Straight Thread N/A 3/8 in N/A 7.1 mm N/A 1 N/A Duolok Tube End by Male SAE Straight Thread
ISSD1MCST2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/16 in N/A Male SAE Straight Thread N/A 1/8 in N/A 0.05 in N/A 1 N/A Duolok Tube End by Male SAE Straight Thread
ISSD3MCST3 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/16 in N/A Male SAE Straight Thread N/A 3/16 in N/A 0.13 in N/A 1 N/A Duolok Tube End by Male SAE Straight Thread
ISSD32MCST32 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 2 in N/A Male SAE Straight Thread N/A 2 in N/A 1.82 in N/A 1 N/A Duolok Tube End by Male SAE Straight Thread
Unit of Measure
1 2 3