SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
E_NUM |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| IBD16MCST12 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 1 in | N/A Male SAE Straight Thread | N/A 3/4 in | N/A 0.66 in | N/A 4 | N/A Duolok Tube End by Male SAE Straight Thread |
| IBD16MCST16 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 1 in | N/A Male SAE Straight Thread | N/A 1 in | N/A 0.88 in | N/A 4 | N/A Duolok Tube End by Male SAE Straight Thread |
| IBD20MCST20 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 1 1/4 in | N/A Male SAE Straight Thread | N/A 1 1/4 in | N/A 1.09 in | N/A 4 | N/A Duolok Tube End by Male SAE Straight Thread |
| IBD24MCST24 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 1 1/2 in | N/A Male SAE Straight Thread | N/A 1 1/2 in | N/A 1.34 in | N/A 4 | N/A Duolok Tube End by Male SAE Straight Thread |
| IBD2MCST2 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 1/8 in | N/A Male SAE Straight Thread | N/A 1/8 in | N/A 0.09 in | N/A 1 | N/A Duolok Tube End by Male SAE Straight Thread |
| IBD4MCST10 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 1/4 in | N/A Male SAE Straight Thread | N/A 5/8 in | N/A 0.19 in | N/A 4 | N/A Duolok Tube End by Male SAE Straight Thread |
| IBD4MCST4 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 1/4 in | N/A Male SAE Straight Thread | N/A 1/4 in | N/A 0.19 in | N/A 1 | N/A Duolok Tube End by Male SAE Straight Thread |
| IBD4MCST6 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 1/4 in | N/A Male SAE Straight Thread | N/A 3/8 in | N/A 0.19 in | N/A 1 | N/A Duolok Tube End by Male SAE Straight Thread |
| IBD4MCST8 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 1/4 in | N/A Male SAE Straight Thread | N/A 1/2 in | N/A 0.19 in | N/A 4 | N/A Duolok Tube End by Male SAE Straight Thread |
| IBD5MCST5 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 5/16 in | N/A Male SAE Straight Thread | N/A 5/16 in | N/A 0.25 in | N/A 4 | N/A Duolok Tube End by Male SAE Straight Thread |
| IBD6MCST10 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 3/8 in | N/A Male SAE Straight Thread | N/A 5/8 in | N/A 0.28 in | N/A 4 | N/A Duolok Tube End by Male SAE Straight Thread |
| IBD6MCST4 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 3/8 in | N/A Male SAE Straight Thread | N/A 1/4 in | N/A 0.2 in | N/A 1 | N/A Duolok Tube End by Male SAE Straight Thread |
| IBD6MCST6 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 3/8 in | N/A Male SAE Straight Thread | N/A 3/8 in | N/A 0.28 in | N/A 1 | N/A Duolok Tube End by Male SAE Straight Thread |
| IBD6MCST8 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 3/8 in | N/A Male SAE Straight Thread | N/A 1/2 in | N/A 0.28 in | N/A 4 | N/A Duolok Tube End by Male SAE Straight Thread |
| IBD8MCST12 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 1/2 in | N/A Male SAE Straight Thread | N/A 3/4 in | N/A 0.41 in | N/A 4 | N/A Duolok Tube End by Male SAE Straight Thread |
| IBD8MCST6 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 1/2 in | N/A Male SAE Straight Thread | N/A 3/8 in | N/A 0.28 in | N/A 4 | N/A Duolok Tube End by Male SAE Straight Thread |
| IBD8MCST8 |
N/A
|
N/A Brass | N/A Tube Fitting | N/A 1/2 in | N/A Male SAE Straight Thread | N/A 1/2 in | N/A 0.41 in | N/A 1 | N/A Duolok Tube End by Male SAE Straight Thread |
| IHCD2MCST2 |
N/A
|
N/A Alloy C-276 | N/A Tube Fitting | N/A 1/8 in | N/A Male SAE Straight Thread | N/A 1/8 in | N/A 0.09 in | N/A 4 | N/A Duolok Tube End by Male SAE Straight Thread |
| IHCD4MCST10 |
N/A
|
N/A Alloy C-276 | N/A Tube Fitting | N/A 1/4 in | N/A Male SAE Straight Thread | N/A 5/8 in | N/A 0.19 in | N/A 4 | N/A Duolok Tube End by Male SAE Straight Thread |
| IHCD4MCST4 |
N/A
|
N/A Alloy C-276 | N/A Tube Fitting | N/A 1/4 in | N/A Male SAE Straight Thread | N/A 1/4 in | N/A 0.19 in | N/A 4 | N/A Duolok Tube End by Male SAE Straight Thread |
| IHCD4MCST6 |
N/A
|
N/A Alloy C-276 | N/A Tube Fitting | N/A 1/4 in | N/A Male SAE Straight Thread | N/A 3/8 in | N/A 0.19 in | N/A 4 | N/A Duolok Tube End by Male SAE Straight Thread |
| IHCD4MCST8 |
N/A
|
N/A Alloy C-276 | N/A Tube Fitting | N/A 1/4 in | N/A Male SAE Straight Thread | N/A 1/2 in | N/A 0.19 in | N/A 4 | N/A Duolok Tube End by Male SAE Straight Thread |
| IHCD6MCST10 |
N/A
|
N/A Alloy C-276 | N/A Tube Fitting | N/A 3/8 in | N/A Male SAE Straight Thread | N/A 5/8 in | N/A 0.28 in | N/A 4 | N/A Duolok Tube End by Male SAE Straight Thread |
| IHCD6MCST4 |
N/A
|
N/A Alloy C-276 | N/A Tube Fitting | N/A 3/8 in | N/A Male SAE Straight Thread | N/A 1/4 in | N/A 0.2 in | N/A 4 | N/A Duolok Tube End by Male SAE Straight Thread |
| IHCD6MCST6 |
N/A
|
N/A Alloy C-276 | N/A Tube Fitting | N/A 3/8 in | N/A Male SAE Straight Thread | N/A 3/8 in | N/A 0.28 in | N/A 4 | N/A Duolok Tube End by Male SAE Straight Thread |