SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
E_NUM |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| IHCD6MCST8 |
N/A
|
N/A Alloy C-276 | N/A Tube Fitting | N/A 3/8 in | N/A Male SAE Straight Thread | N/A 1/2 in | N/A 0.28 in | N/A 4 | N/A Duolok Tube End by Male SAE Straight Thread |
| IHCD8MCST12 |
N/A
|
N/A Alloy C-276 | N/A Tube Fitting | N/A 1/2 in | N/A Male SAE Straight Thread | N/A 3/4 in | N/A 0.41 in | N/A 4 | N/A Duolok Tube End by Male SAE Straight Thread |
| IHCD8MCST6 |
N/A
|
N/A Alloy C-276 | N/A Tube Fitting | N/A 1/2 in | N/A Male SAE Straight Thread | N/A 3/8 in | N/A 0.28 in | N/A 4 | N/A Duolok Tube End by Male SAE Straight Thread |
| IHCD8MCST8 |
N/A
|
N/A Alloy C-276 | N/A Tube Fitting | N/A 1/2 in | N/A Male SAE Straight Thread | N/A 1/2 in | N/A 0.41 in | N/A 4 | N/A Duolok Tube End by Male SAE Straight Thread |
| IMD12MCST12 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 3/4 in | N/A Male SAE Straight Thread | N/A 3/4 in | N/A 0.62 in | N/A 4 | N/A Duolok Tube End by Male SAE Straight Thread |
| IMD12MCST8 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 3/4 in | N/A Male SAE Straight Thread | N/A 1/2 in | N/A 0.42 in | N/A 4 | N/A Duolok Tube End by Male SAE Straight Thread |
| IMD2MCST2 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 1/8 in | N/A Male SAE Straight Thread | N/A 1/8 in | N/A 0.09 in | N/A 4 | N/A Duolok Tube End by Male SAE Straight Thread |
| IMD4MCST10 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 1/4 in | N/A Male SAE Straight Thread | N/A 5/8 in | N/A 0.19 in | N/A 4 | N/A Duolok Tube End by Male SAE Straight Thread |
| IMD4MCST4 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 1/4 in | N/A Male SAE Straight Thread | N/A 1/4 in | N/A 0.19 in | N/A 4 | N/A Duolok Tube End by Male SAE Straight Thread |
| IMD4MCST6 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 1/4 in | N/A Male SAE Straight Thread | N/A 3/8 in | N/A 0.19 in | N/A 4 | N/A Duolok Tube End by Male SAE Straight Thread |
| IMD4MCST8 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 1/4 in | N/A Male SAE Straight Thread | N/A 1/2 in | N/A 0.19 in | N/A 4 | N/A Duolok Tube End by Male SAE Straight Thread |
| IMD6MCST10 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 3/8 in | N/A Male SAE Straight Thread | N/A 5/8 in | N/A 0.28 in | N/A 4 | N/A Duolok Tube End by Male SAE Straight Thread |
| IMD6MCST4 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 3/8 in | N/A Male SAE Straight Thread | N/A 1/4 in | N/A 0.2 in | N/A 4 | N/A Duolok Tube End by Male SAE Straight Thread |
| IMD6MCST6 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 3/8 in | N/A Male SAE Straight Thread | N/A 3/8 in | N/A 0.28 in | N/A 4 | N/A Duolok Tube End by Male SAE Straight Thread |
| IMD6MCST8 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 3/8 in | N/A Male SAE Straight Thread | N/A 1/2 in | N/A 0.28 in | N/A 4 | N/A Duolok Tube End by Male SAE Straight Thread |
| IMD8MCST12 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 1/2 in | N/A Male SAE Straight Thread | N/A 3/4 in | N/A 0.41 in | N/A 4 | N/A Duolok Tube End by Male SAE Straight Thread |
| IMD8MCST6 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 1/2 in | N/A Male SAE Straight Thread | N/A 3/8 in | N/A 0.28 in | N/A 4 | N/A Duolok Tube End by Male SAE Straight Thread |
| IMD8MCST8 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 1/2 in | N/A Male SAE Straight Thread | N/A 1/2 in | N/A 0.41 in | N/A 4 | N/A Duolok Tube End by Male SAE Straight Thread |
| ISSDM12MCST6 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 12 mm | N/A Male SAE Straight Thread | N/A 3/8 in | N/A 7.1 mm | N/A 1 | N/A Duolok Tube End by Male SAE Straight Thread |
| ISSD1MCST2 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 1/16 in | N/A Male SAE Straight Thread | N/A 1/8 in | N/A 0.05 in | N/A 1 | N/A Duolok Tube End by Male SAE Straight Thread |
| ISSD3MCST3 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 3/16 in | N/A Male SAE Straight Thread | N/A 3/16 in | N/A 0.13 in | N/A 1 | N/A Duolok Tube End by Male SAE Straight Thread |
| ISSD32MCST32 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 2 in | N/A Male SAE Straight Thread | N/A 2 in | N/A 1.82 in | N/A 1 | N/A Duolok Tube End by Male SAE Straight Thread |