Tube fitting straight thread adapter
Male SAE Straight Thread Connector - Duolok
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

E_NUM

Production Category

End Connection Type

IBD16MCST12 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1 in N/A Male SAE Straight Thread N/A 3/4 in N/A 0.66 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IBD16MCST16 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1 in N/A Male SAE Straight Thread N/A 1 in N/A 0.88 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IBD20MCST20 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1 1/4 in N/A Male SAE Straight Thread N/A 1 1/4 in N/A 1.09 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IBD24MCST24 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1 1/2 in N/A Male SAE Straight Thread N/A 1 1/2 in N/A 1.34 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IBD2MCST2 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/8 in N/A Male SAE Straight Thread N/A 1/8 in N/A 0.09 in N/A 1 N/A Duolok Tube End by Male SAE Straight Thread
IBD4MCST10 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/4 in N/A Male SAE Straight Thread N/A 5/8 in N/A 0.19 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IBD4MCST4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A 0.19 in N/A 1 N/A Duolok Tube End by Male SAE Straight Thread
IBD4MCST6 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/4 in N/A Male SAE Straight Thread N/A 3/8 in N/A 0.19 in N/A 1 N/A Duolok Tube End by Male SAE Straight Thread
IBD4MCST8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/4 in N/A Male SAE Straight Thread N/A 1/2 in N/A 0.19 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IBD5MCST5 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 5/16 in N/A Male SAE Straight Thread N/A 5/16 in N/A 0.25 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IBD6MCST10 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/8 in N/A Male SAE Straight Thread N/A 5/8 in N/A 0.28 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IBD6MCST4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/8 in N/A Male SAE Straight Thread N/A 1/4 in N/A 0.2 in N/A 1 N/A Duolok Tube End by Male SAE Straight Thread
IBD6MCST6 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A 0.28 in N/A 1 N/A Duolok Tube End by Male SAE Straight Thread
IBD6MCST8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/8 in N/A Male SAE Straight Thread N/A 1/2 in N/A 0.28 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IBD8MCST12 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/2 in N/A Male SAE Straight Thread N/A 3/4 in N/A 0.41 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IBD8MCST6 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/2 in N/A Male SAE Straight Thread N/A 3/8 in N/A 0.28 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IBD8MCST8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A 0.41 in N/A 1 N/A Duolok Tube End by Male SAE Straight Thread
IHCD2MCST2 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/8 in N/A Male SAE Straight Thread N/A 1/8 in N/A 0.09 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IHCD4MCST10 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/4 in N/A Male SAE Straight Thread N/A 5/8 in N/A 0.19 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IHCD4MCST4 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A 0.19 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IHCD4MCST6 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/4 in N/A Male SAE Straight Thread N/A 3/8 in N/A 0.19 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IHCD4MCST8 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/4 in N/A Male SAE Straight Thread N/A 1/2 in N/A 0.19 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IHCD6MCST10 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 3/8 in N/A Male SAE Straight Thread N/A 5/8 in N/A 0.28 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IHCD6MCST4 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 3/8 in N/A Male SAE Straight Thread N/A 1/4 in N/A 0.2 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
IHCD6MCST6 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A 0.28 in N/A 4 N/A Duolok Tube End by Male SAE Straight Thread
Unit of Measure
1 2 3