Tube fitting o-seal male connectors
Tube fitting o-seal male connector
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

IMU8OMC8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A O-ring Seal Modified MNPT N/A 1/2-14 N/A 4 N/A Unilok Tube End by Short Male NPT O-ring Port
IMU6OMC8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A O-ring Seal Modified MNPT N/A 1/2-14 N/A 4 N/A Unilok Tube End by Short Male NPT O-ring Port
Unit of Measure
1 2