Tube fitting o-seal male connector
Tube fitting o-ring seal male connector
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

ISSG2OMC2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/8 in N/A O-ring Seal Modified MNPT N/A 1/8-27 N/A 1 N/A Griplok Tube End by Short Male NPT O-ring Port
ISSG4OMC2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A O-ring Seal Modified MNPT N/A 1/8-27 N/A 1 N/A Griplok Tube End by Short Male NPT O-ring Port
ISSG4OMC4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A O-ring Seal Modified MNPT N/A 1/4-18 N/A 1 N/A Griplok Tube End by Short Male NPT O-ring Port
ISSG6OMC4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A O-ring Seal Modified MNPT N/A 1/4-18 N/A 1 N/A Griplok Tube End by Short Male NPT O-ring Port
ISSG6OMC6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A O-ring Seal Modified MNPT N/A 3/8-18 N/A 1 N/A Griplok Tube End by Short Male NPT O-ring Port
ISSG8OMC8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A O-ring Seal Modified MNPT N/A 1/2-14 N/A 1 N/A Griplok Tube End by Short Male NPT O-ring Port
IBG2OMC2 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/8 in N/A O-ring Seal Modified MNPT N/A 1/8-27 N/A 1 N/A Griplok Tube End by Short Male NPT O-ring Port
IBG4OMC2 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/4 in N/A O-ring Seal Modified MNPT N/A 1/8-27 N/A 4 N/A Griplok Tube End by Short Male NPT O-ring Port
IBG4OMC4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/4 in N/A O-ring Seal Modified MNPT N/A 1/4-18 N/A 1 N/A Griplok Tube End by Short Male NPT O-ring Port
IBG6OMC4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/8 in N/A O-ring Seal Modified MNPT N/A 1/4-18 N/A 4 N/A Griplok Tube End by Short Male NPT O-ring Port
IBG6OMC6 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/8 in N/A O-ring Seal Modified MNPT N/A 3/8-18 N/A 4 N/A Griplok Tube End by Short Male NPT O-ring Port
IBG8OMC8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/2 in N/A O-ring Seal Modified MNPT N/A 1/2-14 N/A 4 N/A Griplok Tube End by Short Male NPT O-ring Port
IMG4OMC2 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A O-ring Seal Modified MNPT N/A 1/8-27 N/A 4 N/A Griplok Tube End by Short Male NPT O-ring Port
IMG4OMC4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A O-ring Seal Modified MNPT N/A 1/4-18 N/A 4 N/A Griplok Tube End by Short Male NPT O-ring Port
IMG6OMC4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A O-ring Seal Modified MNPT N/A 1/4-18 N/A 4 N/A Griplok Tube End by Short Male NPT O-ring Port
IMG6OMC6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A O-ring Seal Modified MNPT N/A 3/8-18 N/A 4 N/A Griplok Tube End by Short Male NPT O-ring Port
IMG8OMC8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A O-ring Seal Modified MNPT N/A 1/2-14 N/A 4 N/A Griplok Tube End by Short Male NPT O-ring Port
Unit of Measure
1