Tube fitting O-seal male connect
Tube Fitting O-Seal male connector
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

IMD4OMC2 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A O-ring Seal Modified MNPT N/A 1/8-27 N/A 4 N/A Duolok Tube End by Short Male NPT O-ring Port
ISSD2OMC2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/8 in N/A O-ring Seal Modified MNPT N/A 1/8-27 N/A 1 N/A Duolok Tube End by Short Male NPT O-ring Port
ISSD4OMC4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A O-ring Seal Modified MNPT N/A 1/4-18 N/A 1 N/A Duolok Tube End by Short Male NPT O-ring Port
ISSD6OMC4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A O-ring Seal Modified MNPT N/A 1/4-18 N/A 1 N/A Duolok Tube End by Short Male NPT O-ring Port
ISSD6OMC6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A O-ring Seal Modified MNPT N/A 3/8-18 N/A 1 N/A Duolok Tube End by Short Male NPT O-ring Port
ISSD8OMC8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A O-ring Seal Modified MNPT N/A 1/2-14 N/A 1 N/A Duolok Tube End by Short Male NPT O-ring Port
ISSD6OMC8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A O-ring Seal Modified MNPT N/A 1/2-14 N/A 4 N/A Duolok Tube End by Short Male NPT O-ring Port
ISSD4OMC2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A O-ring Seal Modified MNPT N/A 1/8-27 N/A 1 N/A Duolok Tube End by Short Male NPT O-ring Port
IBD2OMC2 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/8 in N/A O-ring Seal Modified MNPT N/A 1/8-27 N/A 1 N/A Duolok Tube End by Short Male NPT O-ring Port
IBD4OMC4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/4 in N/A O-ring Seal Modified MNPT N/A 1/4-18 N/A 1 N/A Duolok Tube End by Short Male NPT O-ring Port
IBD6OMC4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/8 in N/A O-ring Seal Modified MNPT N/A 1/4-18 N/A 4 N/A Duolok Tube End by Short Male NPT O-ring Port
IBD6OMC6 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/8 in N/A O-ring Seal Modified MNPT N/A 3/8-18 N/A 4 N/A Duolok Tube End by Short Male NPT O-ring Port
IBD8OMC8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/2 in N/A O-ring Seal Modified MNPT N/A 1/2-14 N/A 4 N/A Duolok Tube End by Short Male NPT O-ring Port
IBD6OMC8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/8 in N/A O-ring Seal Modified MNPT N/A 1/2-14 N/A 4 N/A Duolok Tube End by Short Male NPT O-ring Port
IBD4OMC2 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/4 in N/A O-ring Seal Modified MNPT N/A 1/8-27 N/A 4 N/A Duolok Tube End by Short Male NPT O-ring Port
IMD2OMC2 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/8 in N/A O-ring Seal Modified MNPT N/A 1/8-27 N/A 4 N/A Duolok Tube End by Short Male NPT O-ring Port
IMD4OMC4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A O-ring Seal Modified MNPT N/A 1/4-18 N/A 4 N/A Duolok Tube End by Short Male NPT O-ring Port
IMD6OMC4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A O-ring Seal Modified MNPT N/A 1/4-18 N/A 4 N/A Duolok Tube End by Short Male NPT O-ring Port
IMD6OMC6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A O-ring Seal Modified MNPT N/A 3/8-18 N/A 4 N/A Duolok Tube End by Short Male NPT O-ring Port
IMD8OMC8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A O-ring Seal Modified MNPT N/A 1/2-14 N/A 4 N/A Duolok Tube End by Short Male NPT O-ring Port
IMD6OMC8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A O-ring Seal Modified MNPT N/A 1/2-14 N/A 4 N/A Duolok Tube End by Short Male NPT O-ring Port
Unit of Measure
1