Unilok male adapters have one tube stub end that is inserted into a tube fitting and one male NPT end to connect to a female NPT port.
Tube fitting male adapter
Tube fitting male adapter
Unit of Measure
1 2 3 

Part #

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

ISSU3MA2 N/A 316 SS N/A Tube Stub N/A 3/16 in N/A Male National Pipe Thread N/A 1/8-27 N/A 1 N/A Unilok Tube Stub by Male National Pipe Thread
ISSU3MA4 N/A 316 SS N/A Tube Stub N/A 3/16 in N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A Unilok Tube Stub by Male National Pipe Thread
ISSU4MA2 N/A 316 SS N/A Tube Stub N/A 1/4 in N/A Male National Pipe Thread N/A 1/8-27 N/A 1 N/A Unilok Tube Stub by Male National Pipe Thread
ISSU4MA4 N/A 316 SS N/A Tube Stub N/A 1/4 in N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A Unilok Tube Stub by Male National Pipe Thread
ISSU4MA6 N/A 316 SS N/A Tube Stub N/A 1/4 in N/A Male National Pipe Thread N/A 3/8-18 N/A 1 N/A Unilok Tube Stub by Male National Pipe Thread
ISSU4MA8 N/A 316 SS N/A Tube Stub N/A 1/4 in N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A Unilok Tube Stub by Male National Pipe Thread
ISSU5MA4 N/A 316 SS N/A Tube Stub N/A 5/16 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Unilok Tube Stub by Male National Pipe Thread
ISSU6MA2 N/A 316 SS N/A Tube Stub N/A 3/8 in N/A Male National Pipe Thread N/A 1/8-27 N/A 1 N/A Unilok Tube Stub by Male National Pipe Thread
ISSU6MA4 N/A 316 SS N/A Tube Stub N/A 3/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A Unilok Tube Stub by Male National Pipe Thread
ISSU6MA6 N/A 316 SS N/A Tube Stub N/A 3/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A 1 N/A Unilok Tube Stub by Male National Pipe Thread
ISSU6MA8 N/A 316 SS N/A Tube Stub N/A 3/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A Unilok Tube Stub by Male National Pipe Thread
ISSU8MA4 N/A 316 SS N/A Tube Stub N/A 1/2 in N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A Unilok Tube Stub by Male National Pipe Thread
ISSU8MA6 N/A 316 SS N/A Tube Stub N/A 1/2 in N/A Male National Pipe Thread N/A 3/8-18 N/A 1 N/A Unilok Tube Stub by Male National Pipe Thread
ISSU8MA8 N/A 316 SS N/A Tube Stub N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A Unilok Tube Stub by Male National Pipe Thread
IBU16MA12 N/A Brass N/A Tube Stub N/A 1 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A Unilok Tube Stub by Male National Pipe Thread
IBU3MA4 N/A Brass N/A Tube Stub N/A 3/16 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Unilok Tube Stub by Male National Pipe Thread
IHCU2MA2 N/A Alloy C-276 N/A Tube Stub N/A 1/8 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A Unilok Tube Stub by Male National Pipe Thread
IHCU2MA4 N/A Alloy C-276 N/A Tube Stub N/A 1/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Unilok Tube Stub by Male National Pipe Thread
IHCU3MA2 N/A Alloy C-276 N/A Tube Stub N/A 3/16 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A Unilok Tube Stub by Male National Pipe Thread
IHCU3MA4 N/A Alloy C-276 N/A Tube Stub N/A 3/16 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Unilok Tube Stub by Male National Pipe Thread
IHCU4MA2 N/A Alloy C-276 N/A Tube Stub N/A 1/4 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A Unilok Tube Stub by Male National Pipe Thread
IHCU4MA4 N/A Alloy C-276 N/A Tube Stub N/A 1/4 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Unilok Tube Stub by Male National Pipe Thread
IHCU4MA6 N/A Alloy C-276 N/A Tube Stub N/A 1/4 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Unilok Tube Stub by Male National Pipe Thread
IHCU4MA8 N/A Alloy C-276 N/A Tube Stub N/A 1/4 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Unilok Tube Stub by Male National Pipe Thread
IHCU5MA4 N/A Alloy C-276 N/A Tube Stub N/A 5/16 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Unilok Tube Stub by Male National Pipe Thread
Unit of Measure
1 2 3