Unilok male adapters have one tube stub end that is inserted into a tube fitting and one male NPT end to connect to a female NPT port.
Tube fitting male adapter
Tube fitting male adapter
Unit of Measure
1 2 3 

Part #

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

IHCU6MA2 N/A Alloy C-276 N/A Tube Stub N/A 3/8 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A Unilok Tube Stub by Male National Pipe Thread
IHCU6MA4 N/A Alloy C-276 N/A Tube Stub N/A 3/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Unilok Tube Stub by Male National Pipe Thread
IHCU6MA6 N/A Alloy C-276 N/A Tube Stub N/A 3/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Unilok Tube Stub by Male National Pipe Thread
IHCU6MA8 N/A Alloy C-276 N/A Tube Stub N/A 3/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Unilok Tube Stub by Male National Pipe Thread
IHCU8MA4 N/A Alloy C-276 N/A Tube Stub N/A 1/2 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Unilok Tube Stub by Male National Pipe Thread
IHCU8MA6 N/A Alloy C-276 N/A Tube Stub N/A 1/2 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Unilok Tube Stub by Male National Pipe Thread
IHCU8MA8 N/A Alloy C-276 N/A Tube Stub N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A 3 N/A Unilok Tube Stub by Male National Pipe Thread
IMU4MA2 N/A Alloy 400 N/A Tube Stub N/A 1/4 in N/A Male National Pipe Thread N/A 1/8-27 N/A 3 N/A Unilok Tube Stub by Male National Pipe Thread
IMU4MA4 N/A Alloy 400 N/A Tube Stub N/A 1/4 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Unilok Tube Stub by Male National Pipe Thread
IMU4MA6 N/A Alloy 400 N/A Tube Stub N/A 1/4 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Unilok Tube Stub by Male National Pipe Thread
IMU4MA8 N/A Alloy 400 N/A Tube Stub N/A 1/4 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Unilok Tube Stub by Male National Pipe Thread
IMU6MA2 N/A Alloy 400 N/A Tube Stub N/A 3/8 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A Unilok Tube Stub by Male National Pipe Thread
IMU6MA4 N/A Alloy 400 N/A Tube Stub N/A 3/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Unilok Tube Stub by Male National Pipe Thread
IMU6MA6 N/A Alloy 400 N/A Tube Stub N/A 3/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Unilok Tube Stub by Male National Pipe Thread
IMU6MA8 N/A Alloy 400 N/A Tube Stub N/A 3/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Unilok Tube Stub by Male National Pipe Thread
IMU8MA4 N/A Alloy 400 N/A Tube Stub N/A 1/2 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Unilok Tube Stub by Male National Pipe Thread
IMU8MA6 N/A Alloy 400 N/A Tube Stub N/A 1/2 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Unilok Tube Stub by Male National Pipe Thread
IMU8MA8 N/A Alloy 400 N/A Tube Stub N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Unilok Tube Stub by Male National Pipe Thread
Unit of Measure
1 2 3