Tube fitting female connector
Tube fitting female connector
Unit of Measure
1 2 3 4 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

IMU8FC4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A Unilok Tube End by Female National Pipe Thread
IMU8FC6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Female National Pipe Thread N/A 3/8-18 N/A 4 N/A Unilok Tube End by Female National Pipe Thread
IMU8FC8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Female National Pipe Thread N/A 1/2-14 N/A 3 N/A Unilok Tube End by Female National Pipe Thread
Unit of Measure
1 2 3 4