Tube fitting BSPT male elbow
Tube fitting BSPT male elbow
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

ISSG8ME8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A Griplok Tube End by Male National Pipe Thread
IMG4ME2 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A Griplok Tube End by Male National Pipe Thread
IMG4ME4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Griplok Tube End by Male National Pipe Thread
IMG4ME6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Griplok Tube End by Male National Pipe Thread
IMG4ME8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Griplok Tube End by Male National Pipe Thread
IMG6ME12 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A Griplok Tube End by Male National Pipe Thread
IMG6ME2 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A Griplok Tube End by Male National Pipe Thread
IMG6ME4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A 3 N/A Griplok Tube End by Male National Pipe Thread
IMG6ME6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Griplok Tube End by Male National Pipe Thread
IMG6ME8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Griplok Tube End by Male National Pipe Thread
IMG8ME12 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A Griplok Tube End by Male National Pipe Thread
IMG8ME4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Male National Pipe Thread N/A 1/4-18 N/A 3 N/A Griplok Tube End by Male National Pipe Thread
IMG8ME6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Griplok Tube End by Male National Pipe Thread
IMG8ME8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A 3 N/A Griplok Tube End by Male National Pipe Thread
Unit of Measure
1 2 3