Griplok male adapters have one tube stub end that is inserted into a tube fitting and one male NPT end to connect to a female NPT port.
Tube fitting male adapter
Tube fitting straight thread male adapter
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

IMG8MA8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Stub N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Griplok Tube Stub by Male National Pipe Thread
Unit of Measure
1 2 3