SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Unit of Measure
1
Part # |
CAD |
Body Material |
UNSPSC Commodity |
UNSPSC |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Connection 3 - Type |
Connection 3 - Size |
Temperature |
Availability |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ISSG12FRT12 |
N/A
|
N/A 316 SS | N/A | N/A | N/A Tube Fitting | N/A 3/4 in | N/A Female National Pipe Thread | N/A 3/4-14 | N/A Tube Fitting | N/A 3/4 in | N/A -15 to 350 ºF | N/A | N/A 1 | N/A Griplok Tube End by Female National Pipe Thread |
| ISSG2FRT2 |
N/A
|
N/A 316 SS | N/A | N/A | N/A Tube Fitting | N/A 1/8 in | N/A Female National Pipe Thread | N/A 1/8-27 | N/A Tube Fitting | N/A 1/8 in | N/A -15 to 350 ºF | N/A | N/A 1 | N/A Griplok Tube End by Female National Pipe Thread |
| ISSG4FRT2 |
N/A
|
N/A 316 SS | N/A | N/A | N/A Tube Fitting | N/A 1/4 in | N/A Female National Pipe Thread | N/A 1/8-27 | N/A Tube Fitting | N/A 1/4 in | N/A -15 to 350 ºF | N/A | N/A 1 | N/A Griplok Tube End by Female National Pipe Thread |
| ISSG4FRT4 |
N/A
|
N/A 316 SS | N/A | N/A | N/A Tube Fitting | N/A 1/4 in | N/A Female National Pipe Thread | N/A 1/4-18 | N/A Tube Fitting | N/A 1/4 in | N/A -15 to 350 ºF | N/A | N/A 1 | N/A Griplok Tube End by Female National Pipe Thread |
| ISSG6FRT4 |
N/A
|
N/A 316 SS | N/A | N/A | N/A Tube Fitting | N/A 3/8 in | N/A Female National Pipe Thread | N/A 1/4-18 | N/A Tube Fitting | N/A 3/8 in | N/A -15 to 350 ºF | N/A | N/A 1 | N/A Griplok Tube End by Female National Pipe Thread |
| ISSG8FRT6 |
N/A
|
N/A 316 SS | N/A | N/A | N/A Tube Fitting | N/A 1/2 in | N/A Female National Pipe Thread | N/A 3/8-18 | N/A Tube Fitting | N/A 1/2 in | N/A -15 to 350 ºF | N/A | N/A 1 | N/A Griplok Tube End by Female National Pipe Thread |
| ISSG8FRT8 |
N/A
|
N/A 316 SS | N/A | N/A | N/A Tube Fitting | N/A 1/2 in | N/A Female National Pipe Thread | N/A 1/2-14 | N/A Tube Fitting | N/A 1/2 in | N/A -15 to 350 ºF | N/A | N/A 1 | N/A Griplok Tube End by Female National Pipe Thread |
| IBG12FRT12 |
N/A
|
N/A Brass | N/A | N/A | N/A Tube Fitting | N/A 3/4 in | N/A Female National Pipe Thread | N/A 3/4-14 | N/A Tube Fitting | N/A 3/4 in | N/A -15 to 350 ºF | N/A | N/A 4 | N/A Griplok Tube End by Female National Pipe Thread |
| IBG2FRT2 |
N/A
|
N/A Brass | N/A | N/A | N/A Tube Fitting | N/A 1/8 in | N/A Female National Pipe Thread | N/A 1/8-27 | N/A Tube Fitting | N/A 1/8 in | N/A -15 to 350 ºF | N/A | N/A 1 | N/A Griplok Tube End by Female National Pipe Thread |
| IBG4FRT2 |
N/A
|
N/A Brass | N/A | N/A | N/A Tube Fitting | N/A 1/4 in | N/A Female National Pipe Thread | N/A 1/8-27 | N/A Tube Fitting | N/A 1/4 in | N/A -15 to 350 ºF | N/A | N/A 1 | N/A Griplok Tube End by Female National Pipe Thread |
| IBG4FRT4 |
N/A
|
N/A Brass | N/A | N/A | N/A Tube Fitting | N/A 1/4 in | N/A Female National Pipe Thread | N/A 1/4-18 | N/A Tube Fitting | N/A 1/4 in | N/A -15 to 350 ºF | N/A | N/A 1 | N/A Griplok Tube End by Female National Pipe Thread |
| IBG6FRT4 |
N/A
|
N/A Brass | N/A | N/A | N/A Tube Fitting | N/A 3/8 in | N/A Female National Pipe Thread | N/A 1/4-18 | N/A Tube Fitting | N/A 3/8 in | N/A -15 to 350 ºF | N/A | N/A 1 | N/A Griplok Tube End by Female National Pipe Thread |
| IBG8FRT6 |
N/A
|
N/A Brass | N/A | N/A | N/A Tube Fitting | N/A 1/2 in | N/A Female National Pipe Thread | N/A 3/8-18 | N/A Tube Fitting | N/A 1/2 in | N/A -15 to 350 ºF | N/A | N/A 1 | N/A Griplok Tube End by Female National Pipe Thread |
| IBG8FRT8 |
N/A
|
N/A Brass | N/A | N/A | N/A Tube Fitting | N/A 1/2 in | N/A Female National Pipe Thread | N/A 1/2-14 | N/A Tube Fitting | N/A 1/2 in | N/A -15 to 350 ºF | N/A | N/A 1 | N/A Griplok Tube End by Female National Pipe Thread |
| IMG4FRT2 |
N/A
|
N/A Alloy 400 | N/A | N/A | N/A Tube Fitting | N/A 1/4 in | N/A Female National Pipe Thread | N/A 1/8-27 | N/A Tube Fitting | N/A 1/4 in | N/A -15 to 350 ºF | N/A | N/A 4 | N/A Griplok Tube End by Female National Pipe Thread |
| IMG4FRT4 |
N/A
|
N/A Alloy 400 | N/A | N/A | N/A Tube Fitting | N/A 1/4 in | N/A Female National Pipe Thread | N/A 1/4-18 | N/A Tube Fitting | N/A 1/4 in | N/A -15 to 350 ºF | N/A | N/A 4 | N/A Griplok Tube End by Female National Pipe Thread |
| IMG6FRT4 |
N/A
|
N/A Alloy 400 | N/A | N/A | N/A Tube Fitting | N/A 3/8 in | N/A Female National Pipe Thread | N/A 1/4-18 | N/A Tube Fitting | N/A 3/8 in | N/A -15 to 350 ºF | N/A | N/A 4 | N/A Griplok Tube End by Female National Pipe Thread |
| IMG8FRT6 |
N/A
|
N/A Alloy 400 | N/A | N/A | N/A Tube Fitting | N/A 1/2 in | N/A Female National Pipe Thread | N/A 3/8-18 | N/A Tube Fitting | N/A 1/2 in | N/A -15 to 350 ºF | N/A | N/A 4 | N/A Griplok Tube End by Female National Pipe Thread |
| IMG8FRT8 |
N/A
|
N/A Alloy 400 | N/A | N/A | N/A Tube Fitting | N/A 1/2 in | N/A Female National Pipe Thread | N/A 1/2-14 | N/A Tube Fitting | N/A 1/2 in | N/A -15 to 350 ºF | N/A | N/A 4 | N/A Griplok Tube End by Female National Pipe Thread |
Unit of Measure
1