Griplok tee tube fitting run with female NPT branch connects tube run to male NPT branch.
Tube fitting female branch tee
Tube fitting female branck teel
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Connection 3 - Type

Connection 3 - Size

Production Category

End Connection Type

IMG8FBT8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Tube Fitting N/A 1/2 in N/A Female National Pipe Thread N/A 1/2-14 N/A 4 N/A Griplok Tube End by Female National Pipe Thread
Unit of Measure
1 2