Tube fitting male run tee
Make Run Tee - Duolok
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Connection 3 - Type

Connection 3 - Size

Production Category

End Connection Type

ISSDM12MRT4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Male National Pipe Thread N/A 1/4-18 N/A Tube Fitting N/A 12 mm N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSDM12MRT8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 12 mm N/A Male National Pipe Thread N/A 1/2-14 N/A Tube Fitting N/A 12 mm N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSDM6MRT2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 6 mm N/A Male National Pipe Thread N/A 1/8-27 N/A Tube Fitting N/A 6 mm N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSDM6MRT4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 6 mm N/A Male National Pipe Thread N/A 1/4-18 N/A Tube Fitting N/A 6 mm N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSDM8MRT4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 8 mm N/A Male National Pipe Thread N/A 1/4-18 N/A Tube Fitting N/A 8 mm N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSDM10MRT4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 10 mm N/A Male National Pipe Thread N/A 1/4-18 N/A Tube Fitting N/A 10 mm N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IBDM10MRT4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 10 mm N/A Male National Pipe Thread N/A 1/4-18 N/A Tube Fitting N/A 10 mm N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IHCD2MRT2 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/8 in N/A Male National Pipe Thread N/A 1/8-27 N/A Tube Fitting N/A 1/8 in N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IHCD2MRT4 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A Tube Fitting N/A 1/8 in N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IHCD4MRT2 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/4 in N/A Male National Pipe Thread N/A 1/8-27 N/A Tube Fitting N/A 1/4 in N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IHCD4MRT4 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/4 in N/A Male National Pipe Thread N/A 1/4-18 N/A Tube Fitting N/A 1/4 in N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IHCD6MRT4 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 3/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A Tube Fitting N/A 3/8 in N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IHCD6MRT6 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 3/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A Tube Fitting N/A 3/8 in N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IHCD8MRT6 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/2 in N/A Male National Pipe Thread N/A 3/8-18 N/A Tube Fitting N/A 1/2 in N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IHCD8MRT8 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A Tube Fitting N/A 1/2 in N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IMD12MRT12 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/4 in N/A Male National Pipe Thread N/A 3/4-14 N/A Tube Fitting N/A 3/4 in N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IMD2MRT2 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/8 in N/A Male National Pipe Thread N/A 1/8-27 N/A Tube Fitting N/A 1/8 in N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IMD2MRT4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A Tube Fitting N/A 1/8 in N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IMD4MRT2 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Male National Pipe Thread N/A 1/8-27 N/A Tube Fitting N/A 1/4 in N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IMD4MRT4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Male National Pipe Thread N/A 1/4-18 N/A Tube Fitting N/A 1/4 in N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IMD6MRT4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A Tube Fitting N/A 3/8 in N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IMD6MRT6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A Tube Fitting N/A 3/8 in N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IMD8MRT6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Male National Pipe Thread N/A 3/8-18 N/A Tube Fitting N/A 1/2 in N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IMD8MRT8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A Tube Fitting N/A 1/2 in N/A 4 N/A Duolok Tube End by Male National Pipe Thread
ISSD8MRT4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A Male National Pipe Thread N/A 1/4-18 N/A Tube Fitting N/A 1/2 in N/A N/A Duolok Tube End by Male National Pipe Thread
Unit of Measure
1 2