Tube fitting male elbow
Male Elbow - Duolok
Unit of Measure
« 6 7 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

IMD6ME2 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IMD6ME4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A 3 N/A Duolok Tube End by Male National Pipe Thread
IMD6ME6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A 3 N/A Duolok Tube End by Male National Pipe Thread
IMD6ME8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A 3 N/A Duolok Tube End by Male National Pipe Thread
IMD8ME12 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IMD8ME4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Male National Pipe Thread N/A 1/4-18 N/A 3 N/A Duolok Tube End by Male National Pipe Thread
IMD8ME6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IMD8ME8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A 3 N/A Duolok Tube End by Male National Pipe Thread
ISSD4ME1 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Male National Pipe Thread N/A 1/16-27 N/A N/A Duolok Tube End by Male National Pipe Thread
Unit of Measure
« 6 7