Tube fitting male elbow
Male Elbow - Duolok
Unit of Measure
1 2 3 4 5 »  

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

ISSDM25ME16 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 25 mm N/A Male National Pipe Thread N/A 1-11 1/2 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSDM3ME2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3 mm N/A Male National Pipe Thread N/A 1/8-27 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSDM3ME4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3 mm N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSDM4ME2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 4 mm N/A Male National Pipe Thread N/A 1/8-27 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSDM4ME4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 4 mm N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSDM6ME2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 6 mm N/A Male National Pipe Thread N/A 1/8-27 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSDM6ME4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 6 mm N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSDM6ME6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 6 mm N/A Male National Pipe Thread N/A 3/8-18 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSDM6ME8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 6 mm N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSDM8ME2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 8 mm N/A Male National Pipe Thread N/A 1/8-27 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSDM8ME4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 8 mm N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSDM8ME6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 8 mm N/A Male National Pipe Thread N/A 3/8-18 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSDM8ME8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 8 mm N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSDM20ME8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 20 mm N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
ISSDM22ME12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 22 mm N/A Male National Pipe Thread N/A 3/4-14 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
IBD1ME1 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/16 in N/A Male National Pipe Thread N/A 1/16-27 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
ISSD20ME20 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1 1/4 in N/A Male National Pipe Thread N/A 1 1/4-11 1/2 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSD24ME24 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1 1/2 in N/A Male National Pipe Thread N/A 1 1/2-11 1/2 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
IBD2ME1 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/8 in N/A Male National Pipe Thread N/A 1/16-27 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
ISSD32ME32 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 2 in N/A Male National Pipe Thread N/A 2-11 1/2 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
ISSDM16ME12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 16 mm N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IBD6ME12 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/8 in N/A Male National Pipe Thread N/A 3/4-14 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
IBD16ME12 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1 in N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IBD1ME2 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/16 in N/A Male National Pipe Thread N/A 1/8-27 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
IHCD2ME1 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/8 in N/A Male National Pipe Thread N/A 1/16-27 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
Unit of Measure
1 2 3 4 5 »