Tube fitting male elbow
Male Elbow - Duolok
Unit of Measure
1 2 3 4 5 »  

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

IBD8ME4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/2 in N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
IBD8ME6 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/2 in N/A Male National Pipe Thread N/A 3/8-18 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
IBD8ME8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
IBDM10ME2 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 10 mm N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IBDM10ME4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 10 mm N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
IBDM10ME6 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 10 mm N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IBDM10ME8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 10 mm N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
IBDM12ME12 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 12 mm N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IBDM12ME4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 12 mm N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
IBDM12ME6 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 12 mm N/A Male National Pipe Thread N/A 3/8-18 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
IBDM12ME8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 12 mm N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
IBDM15ME8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 15 mm N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
IBDM16ME12 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 16 mm N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IBDM16ME6 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 16 mm N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IBDM16ME8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 16 mm N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IBDM22ME12 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 22 mm N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IBDM22ME16 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 22 mm N/A Male National Pipe Thread N/A 1-11 1/2 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IBDM3ME2 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3 mm N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IBDM3ME4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3 mm N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IBDM4ME2 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 4 mm N/A Male National Pipe Thread N/A 1/8-27 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
IBDM4ME4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 4 mm N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IBDM6ME2 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 6 mm N/A Male National Pipe Thread N/A 1/8-27 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
IBDM6ME4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 6 mm N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A Duolok Tube End by Male National Pipe Thread
IBDM6ME6 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 6 mm N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
IBDM6ME8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 6 mm N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Duolok Tube End by Male National Pipe Thread
Unit of Measure
1 2 3 4 5 »